This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0332 [10 Jan 2018 21:08] – added schematic and BOM section Brandon Bushey | resources:eval:user-guides:circuits-from-the-lab:cn0332 [03 Jan 2021 22:04] (current) – fix links Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== CN0332 Evaluation Board Guide ====== | ====== CN0332 Evaluation Board Guide ====== | ||
+ | This product is obsolete, and this page is only for documentation and support. | ||
+ | |||
===== Overview ===== | ===== Overview ===== | ||
- | [[ADI>CN0332]] is a single-supply low cost, high-speed magnetoresistive (MR) signal conditioner with a minimum PCB footprint. The complete signal conditioning solution amplifies the small output voltage of the magnetoresistive sensor and converts it into a digital output signal with a rise and fall time of less than 5 ns and an rms jitter of approximately 100 ps. The circuit provides a compact and cost effective robust solution for high speed rotational sensing in industrial and automotive applications and is an excellent alternative to Hall effect sensors. | + | CN0332 is a single-supply low cost, high-speed magnetoresistive (MR) signal conditioner with a minimum PCB footprint. The complete signal conditioning solution amplifies the small output voltage of the magnetoresistive sensor and converts it into a digital output signal with a rise and fall time of less than 5 ns and an rms jitter of approximately 100 ps. The circuit provides a compact and cost effective robust solution for high speed rotational sensing in industrial and automotive applications and is an excellent alternative to Hall effect sensors. |
The AA747 Sensitec MR Sensor has a typical bridge output voltage of 30 mV p-p to 100 mV p-p at a common-mode voltage that is equal to one-half the supply voltage. The bridge output impedance is approximately 3 kΩ | The AA747 Sensitec MR Sensor has a typical bridge output voltage of 30 mV p-p to 100 mV p-p at a common-mode voltage that is equal to one-half the supply voltage. The bridge output impedance is approximately 3 kΩ | ||
Line 13: | Line 15: | ||
The [[ADI> | The [[ADI> | ||
- | The [[ADI>CN0332]] needs a single +5.5 V up to +28 V power supply input and has a PMOD interface. | + | The CN0332 needs a single +5.5 V up to +28 V power supply input and has a PMOD interface. |
{{ : | {{ : | ||
Line 20: | Line 22: | ||
==== Required Equipment ==== | ==== Required Equipment ==== | ||
- | * [[ADI> | + | * EVAL-CN0332-PMDZ Evaluation Board |
* +6 V/1 A DC Power Supply | * +6 V/1 A DC Power Supply | ||
Line 28: | Line 30: | ||
==== Block Assignments ==== | ==== Block Assignments ==== | ||
{{ : | {{ : | ||
- | * The [[ADI> | + | * The EVAL-CN0332-PMDZ is powered by a 5.5 V power supply input (up to 28 V) that connects to pin 6 and pin 12 of the PMOD interface |
* The digital output signal from the ADCMP601 is connected to pin 4 of the PMOD interface | * The digital output signal from the ADCMP601 is connected to pin 4 of the PMOD interface | ||
* **SHORTING** Jumper P2 will remove the hysteresis of the ADCMP601 output while **OPENING** it will enable a fixed hysteresis on the comparator | * **SHORTING** Jumper P2 will remove the hysteresis of the ADCMP601 output while **OPENING** it will enable a fixed hysteresis on the comparator | ||
Line 35: | Line 37: | ||
===== More Information and Useful Links ===== | ===== More Information and Useful Links ===== | ||
- | * [[ADI> | ||
- | * [[ADI> | ||
* [[ADI> | * [[ADI> | ||
* [[ADI> | * [[ADI> | ||
Line 45: | Line 45: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | [[http:// | + | [[adi>media/ |
* Schematics | * Schematics | ||
* PCB Layout | * PCB Layout |