This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0303 [05 Jan 2021 16:45] – Removed bad link for CN0303 Ioana Chelaru | resources:eval:user-guides:circuits-from-the-lab:cn0303 [29 Jul 2021 07:22] (current) – Hardware Registration Harvey John De Chavez | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== Vibration Analysis (CN0303) ====== | ====== Vibration Analysis (CN0303) ====== | ||
+ | |||
+ | {{page>/ | ||
+ | |||
+ | An [[adi> | ||
===== Overview ===== | ===== Overview ===== | ||
Line 39: | Line 43: | ||
===== Instructions for connecting the ADXL001-70BEZ and EVAL-CN0303_SDPZ ===== | ===== Instructions for connecting the ADXL001-70BEZ and EVAL-CN0303_SDPZ ===== | ||
- First, connect the discrete female colored cable to connector P1 of the [[adi> | - First, connect the discrete female colored cable to connector P1 of the [[adi> | ||
- | - Secondly, connect the discrete female colored cable to connector J6 of the [[adi> | + | - Secondly, connect the discrete female colored cable to connector J6 of the EVAL-CN0303-SDPZ.{{ : |
- | - Connect the [[adi> | + | - Connect the [[adi> |
- | - Plug in the DC barrel jack to connector J5 of the [[adi> | + | - Plug in the DC barrel jack to connector J5 of the EVAL-CN0303-SDPZ and the mini end of the USB cable into connector J1 of the [[adi> |
{{ : | {{ : | ||
Line 59: | Line 63: | ||
- **Clear Data** - This button clears the graph and deletes the array containing the FFT data and any indicators such as 'Max Code', 'Min Code', ' | - **Clear Data** - This button clears the graph and deletes the array containing the FFT data and any indicators such as 'Max Code', 'Min Code', ' | ||
{{ : | {{ : | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ |