This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:user-guides:circuits-from-the-lab:cn0303 [08 Feb 2021 18:47] – retire Robin Getz | resources:eval:user-guides:circuits-from-the-lab:cn0303 [29 Jul 2021 07:22] (current) – Hardware Registration Harvey John De Chavez | ||
---|---|---|---|
Line 63: | Line 63: | ||
- **Clear Data** - This button clears the graph and deletes the array containing the FFT data and any indicators such as 'Max Code', 'Min Code', ' | - **Clear Data** - This button clears the graph and deletes the array containing the FFT data and any indicators such as 'Max Code', 'Min Code', ' | ||
{{ : | {{ : | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ |