The circuit is a high speed FET input, gain-of-5 instrumentation amplifier (in-amp) with a wide bandwidth (35 MHz) and excellent ac common-mode rejection, CMR, (55 dB at 10 MHz). The circuit is ideal for applications where a high input impedance, fast in-amp is required, including RF, video, optical signal sensing, and high speed instrumentation. The high CMR and bandwidth also makes it ideal as a wideband differential line receiver. Ideal as a wideband differential line receiver.
+/-5V supply should be supplied to the connector for proper operation of the evaluation board
Signal Generator w/ Balanced Differential Drive Source can be used as an input source.
Oscilloscope can be used to measure the output of the evaluation board with a gain of 14db below 10Mhz input as indicited in the graph below.
Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!
End of Document