This is an old revision of the document!
CN0272 is a high-speed photodiode signal conditioning circuit with dark current compensation. The system converts current from a high-speed silicon PIN photodiode and drives the inputs of a 20 MSPS ADC. This combination of parts offers spectral sensitivity from 400 nm to 1050 nm with 49 nA of photocurrent sensitivity, a dynamic range of 91 dB and 2 MHz of bandwidth. The signal conditioning circuitry of the system consumes only 40 mA of current from the ±5 V supplies making this configuration suitable for portable high-speed high-resolution light intensity applications such as pulse oximetry.
Other suitable applications for this circuit would be as an analog opto-isolator. It can also be adapted to applications that require larger bandwidth and less resolution such as adaptive speed control systems.
This user guide will discuss how to use the evaluation software to collect data from the EVAL-CN0272-SDPZ Daughter Board
NOTE: It is recommended that you install the CN0272 SDP Evaluation Software to the default directory path C:\Program Files\Analog Devices\CN0272\ and all National Instruments products to C:\Program Files\National Instruments\
<html><br><br><br><br><br></html>
NOTE: It is recommended that you close all other applications before clicking “Next”. This will make it possible to update relevant system files without having to reboot your computer.
<html><br><br></html><html><br><br></html>
It is recommended that you install the drivers to the default directory path <html><br></html>C:\Program Files\Analog Devices\SDP\Drivers
<html><br><br></html>