CN0204 is a full function, high voltage (up to 44 V), flexible, programmable analog output solution that meets most requirements for programmable logic controller (PLC) and distributed control system (DCS) applications. It provides all the typical voltage and current output ranges with 16-bit resolution and no missing codes, 0.05% linearity, and less than 0.2% total output error. Furthermore, it also contains key features for industrial applications, such as on-chip output fault detection, CRC checking to prevent packet error (PEC), and flexible power-up options, making it an ideal choice for robust industrial control systems. No external precision resistors or calibration routines are needed to maintain consistent performance in mass production, thereby making it ideal for PLC or DCS modules.
The AD5751 is a single channel, low cost, precision voltage/ current output driver developed to meet the requirements of industrial process control applications. The AD5751 is specified to operate with a power supply range from 10.8 V to 55 V, and the voltage output can be up to 44 V. The voltage output range can be programmed for the standard output ranges and 20% overrange settings for PLC and DCS applications: 0 V to 5 V, 0 V to 10 V, 0 V to 6 V, 0 V to 12 V. In addition, two high voltage output ranges are also provided: 0 V to 40 V and 0 V to 44 V. The current output, which is provided on a separate pin, can be programmed for the standard ranges of 4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA. There is also a 2% overrange setting which provides 3.92 mA to 20.4 mA, 0 mA to 20.4 mA, and 0 mA to 24.5 mA. The voltage and current output pins can be tied together to configure the end system as a single-channel output if desired.
The AD5662 is a low power (0.75 mW typical @ 5 V), rail-to-rail output, 16-bit nanoDAC® device. The AD5662 guarantees ±1 LSB DNL under a wide range of reference voltages that can vary from 0.75 V to the VDD supply. In the circuit of Figure 1, the AD5751 and AD5662 operate from a common reference source of 4.096 V, provided by the ADR444.
The ADuM1301 and ADuM5401 provide all the necessary signal isolation between the microcontroller and the analog signal chain. They are both based on the iCoupler® technology. Additionally, the ADuM5401 provides an isolated 5 V power supply for all the circuit in the secondary side.
Devices for PLC and DCS applications generally need ESD protection and overvoltage protection much higher than the formal recommended specifications. Thus, external 64 V, 1500 W transient voltage suppressors (TVS); a 50 mA, 30 V PolySwitch; and power Schottky diodes are built into the EVAL-CN0204-SDPZ circuit board to provide higher voltage ESD protection, 50 mA overcurrent, and 64 V overvoltage protection.
Power on the (EVAL-CN0204-SDPZ) through the triple output power supply and the (SDP-B Board) through the PC SEPARATELY before connecting the two boards together.
See the table in the image below for the jumper settings. Values in red are the default settings for the EVAL-CN0204-SDPZ.
NOTE: It is recommended that you install the CN0204 Evaluation Software to the default directory path C:\Program Files (x86)\Analog Devices\CN0204\ and all National Instruments products to C:\Program Files\National Instruments\
NOTE: It is recommended that you close all other applications before clicking “Next”. This will make it possible to update relevant system files without having to reboot your computer.
It is recommended that you install the drivers to the default directory path
C:\Program Files\Analog Devices\SDP\Drivers
EVAL-CN0204-SDPZ Design & Integration Files
Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!
End of Document