Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:circuits-from-the-lab:cn0203 [21 Sep 2017 05:47] – Angelo Nikko Catapang | resources:eval:user-guides:circuits-from-the-lab:cn0203 [30 Jul 2021 07:20] (current) – Victor Calinao, Jr |
---|
The [[ADI>AD5750-1]] are single-channel, low cost, precision voltage/current output drivers developed to meet the requirements of industrial process control applications. The voltage output range can be programmed for the standard output ranges for PLC and DCS applications: 0 V to 5 V, 0 V to 10 V, −5 V to +5 V, and −10 V to +10 V. A 20% overrange setting is also provided for the standard ranges, giving the following options: 0 V to 6 V, 0 V to 12 V, −6 V to +6 V, and −12 V to +12 V. The current output, which is provided on a separate pin, can be programmed for the ranges of 4 mA to 20 mA, 0 mA to 20 mA, −20 mA to +20 mA, 0 mA to 24 mA, and −24 mA to +24 mA. The unipolar ranges have a 2% overrange setting. The voltage and current output pins can be tied together to configure the end system as a single-channel output if desired. | The [[ADI>AD5750-1]] are single-channel, low cost, precision voltage/current output drivers developed to meet the requirements of industrial process control applications. The voltage output range can be programmed for the standard output ranges for PLC and DCS applications: 0 V to 5 V, 0 V to 10 V, −5 V to +5 V, and −10 V to +10 V. A 20% overrange setting is also provided for the standard ranges, giving the following options: 0 V to 6 V, 0 V to 12 V, −6 V to +6 V, and −12 V to +12 V. The current output, which is provided on a separate pin, can be programmed for the ranges of 4 mA to 20 mA, 0 mA to 20 mA, −20 mA to +20 mA, 0 mA to 24 mA, and −24 mA to +24 mA. The unipolar ranges have a 2% overrange setting. The voltage and current output pins can be tied together to configure the end system as a single-channel output if desired. |
| |
The [[ADI>AD5660-1]] is a single channel, low cost, low power, rail-torail voltage buffered output nanoDAC integrated with an onchip 1.25 V, 5 ppm/°C reference. The [[ADI>AD5660-1]] incorporates a power-on reset circuit to ensure that the DAC output powers up to 0 V and remains there until a valid write command takes place. | The [[ADI>AD5660|AD5660-1]] is a single channel, low cost, low power, rail-torail voltage buffered output nanoDAC integrated with an onchip 1.25 V, 5 ppm/°C reference. The [[ADI>AD5660|AD5660-1]] incorporates a power-on reset circuit to ensure that the DAC output powers up to 0 V and remains there until a valid write command takes place. |
The output voltage range of the [[ADI>AD5660-1]] is 0 V to 2.5 V, which matches the input range of the [[ADI>AD5750-1]]. In addition, the reference output voltage of the [[ADI>AD5660-1]] is 1.25 V, which precisely matches the reference input requirement of the [[ADI>AD5750-1]]. | The output voltage range of the [[ADI>AD5660|AD5660-1]] is 0 V to 2.5 V, which matches the input range of the [[ADI>AD5750-1]]. In addition, the reference output voltage of the [[ADI>AD5660|AD5660-1]] is 1.25 V, which precisely matches the reference input requirement of the [[ADI>AD5750-1]]. |
| |
The [[ADI>CN0203]] needs +15 V, -15 V and +6 V power supply inputs and thus, needs a triple output DC power supply. The board also connects to ADI's System Demonstration Platform (**SDP**). | The [[ADI>CN0203]] needs +15 V, -15 V and +6 V power supply inputs and thus, needs a triple output DC power supply. The board also connects to ADI's System Demonstration Platform (**SDP**). |
* [[ADI>CN0203|CN0203 Circuit Note Page]] | * [[ADI>CN0203|CN0203 Circuit Note Page]] |
* [[ADI>CN0203 -DesignSupport|CN0203 Design Support Package]] | * [[ADI>CN0203 -DesignSupport|CN0203 Design Support Package]] |
* [[ADI>AD5660-1|AD5660-1 Product Page]] | * [[ADI>AD5660|AD5660-1 Product Page]] |
* [[ADI>AD5750-1|AD5750-1 Product Page]] | * [[ADI>AD5750-1|AD5750-1 Product Page]] |
| |
| ===== Schematic, PCB Layout, Bill of Materials ===== |
| |
| <WRAP round 80% download> |
| [[adi>media/en/reference-design-documentation/design-integration-files/CN0203-DesignSupport.zip|EVAL-CN0203-SDPZ Design & Integration Files]] |
| * Schematics |
| * PCB Layout |
| * Bill of Materials |
| * PADS project |
| </WRAP> |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-CN0203-SDPZ?&v=Rev B|Register]] to receive all these great benefits and more!</WRAP> |
| |
| //End of Document// |