resources:eval:user-guides:circuits-from-the-lab:cn0202 [20 Sep 2017 05:17]
Trisha Cabildo update
resources:eval:user-guides:circuits-from-the-lab:cn0202 [30 Jul 2021 07:19] (current)
Victor Calinao, Jr
Line 14: Line 14:
 ===== Required Equipment ===== ===== Required Equipment =====
   * [[adi>​EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ Evaluation Board]]   * [[adi>​EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ Evaluation Board]]
-  * [[http://​www.analog.com/​EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**)+  * [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**)
   * [[ftp://​ftp.analog.com/​pub/​cftl/​CN0202/​|CN0202 Evaluation Software]]   * [[ftp://​ftp.analog.com/​pub/​cftl/​CN0202/​|CN0202 Evaluation Software]]
   * Triple Output DC Power Supply (6 V, +15 V and -15 V)   * Triple Output DC Power Supply (6 V, +15 V and -15 V)
Line 28: Line 28:
 ==== Block assignments ==== ==== Block assignments ====
 {{ :​resources:​eval:​user-guides:​circuits-from-the-lab:​cn0202:​bbbb.png?​nolink&​600 |}}\\ {{ :​resources:​eval:​user-guides:​circuits-from-the-lab:​cn0202:​bbbb.png?​nolink&​600 |}}\\
-  * The [[http://​www.analog.com/​EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ]] **(CN-0202 Board)** connects to the [[http://​www.analog.com/​EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** via the 120-Pin connector +  * The [[adi>EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ]] **(CN-0202 Board)** connects to the [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** via the 120-Pin connector 
-  * The [[http://​www.analog.com/​EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** connects to the PC via the USB cable.+  * The [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** connects to the PC via the USB cable.
   * Terminal block **CN1** is the +/- 15 V power supply input   * Terminal block **CN1** is the +/- 15 V power supply input
   * Terminal block **CN2** is the +6 V power supply input   * Terminal block **CN2** is the +6 V power supply input
Line 120: Line 120:
   * [[ADI>​ADR444|ADR444 Product Page]]   * [[ADI>​ADR444|ADR444 Product Page]]
  
 +===== Schematic, PCB Layout, Bill of Materials =====
 +
 +<WRAP round 80% download>​
 +[[adi>​media/​en/​reference-design-documentation/​design-integration-files/​CN0202-DesignSupport.zip|EVAL-CN0202-SDPZ Design & Integration Files]]
 +  * Schematics ​
 +  * PCB Layout ​
 +  * Bill of Materials ​
 +  * PADS project
 +</​WRAP>​
 +
 +=====Registration===== ​
 +<WRAP round tip 80% >
 +Receive software update notifications,​ documentation updates, view the latest videos, and more when you register your hardware. ​ [[reg>​EVAL-CN0202-SDPZ?&​v=Rev B|Register]] to receive all these great benefits and more!</​WRAP>​
 +
 +// End of document //
resources/eval/user-guides/circuits-from-the-lab/cn0202.1505877461.txt.gz · Last modified: 20 Sep 2017 05:17 by Trisha Cabildo