resources:eval:user-guides:circuits-from-the-lab:cn0172 [13 Dec 2012 16:39]
Brandon Bushey [CIRCUIT NOTE TITLE (CN0172)]
resources:eval:user-guides:circuits-from-the-lab:cn0172 [30 Jul 2021 07:11]
Victor Calinao, Jr
Line 3: Line 3:
 ===== Overview ===== ===== Overview =====
  
-The function of the [[http://​www.analog.com/​CN0172|CN0172]] is to provide a high accuracy multi-channel thermocouple measurement solution. Achieving a precision thermocouple measurement requires a signal chain of precision components that will amplify the small thermocouple voltage, remove noise, correct non-linearity,​ and provide accurate reference junction compensation. The [[http://​www.analog.com/​AD7793|AD7793]] 24-bit sigma-delta ADC is used to measure thermocouple voltages while the [[http://​www.analog.com/​ADT7320|ADT7320]] precision 16-bit digital temperature sensor is used to provide and provide reference junction compensation at ±0.25°C accuracy. ​+The function of the [[adi>CN0172|CN0172]] is to provide a high accuracy multi-channel thermocouple measurement solution. Achieving a precision thermocouple measurement requires a signal chain of precision components that will amplify the small thermocouple voltage, remove noise, correct non-linearity,​ and provide accurate reference junction compensation. The [[adi>AD7793|AD7793]] 24-bit sigma-delta ADC is used to measure thermocouple voltages while the [[adi>ADT7320|ADT7320]] precision 16-bit digital temperature sensor is used to provide and provide reference junction compensation at ±0.25°C accuracy. ​
  
 ===== General Setup ===== ===== General Setup =====
  
-  * 1x [[http://​www.analog.com/​EVAL-CN0172-SDPZ|EVAL-CN0172-SDPZ]] Circuit Evaluation board +  * 1x [[adi>EVAL-CN0172-SDPZ|EVAL-CN0172-SDPZ]] Circuit Evaluation board 
-  * 1x [[http://​www.analog.com/​EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller board+  * 1x [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller board
   * 1x SDP Breakout Board   * 1x SDP Breakout Board
   * 3x K-type thermocouples   * 3x K-type thermocouples
Line 52: Line 52:
     - **Save Data in Folder** – Directory for data storage     - **Save Data in Folder** – Directory for data storage
   - Once the Board Setup is complete the user can obtain data by clicking the **“Start Data Acquisition”** button.{{ :​resources:​eval:​user-guides:​circuits-from-the-lab:​cn0172:​cn0172_evaluation_software_user_interface1.jpg?​300 |}}   - Once the Board Setup is complete the user can obtain data by clicking the **“Start Data Acquisition”** button.{{ :​resources:​eval:​user-guides:​circuits-from-the-lab:​cn0172:​cn0172_evaluation_software_user_interface1.jpg?​300 |}}
 +
 +=====Registration===== ​
 +<WRAP round tip 80% >
 +Receive software update notifications,​ documentation updates, view the latest videos, and more when you register your hardware. ​ [[reg>​EVAL-CN0172-SDPZ?&​v=Rev B|Register]] to receive all these great benefits and more!</​WRAP>​
 +
 +// End of document //
resources/eval/user-guides/circuits-from-the-lab/cn0172.txt · Last modified: 30 Jul 2021 07:11 by Victor Calinao, Jr