Wiki

This version is outdated by a newer approved version.DiffThis version (01 Apr 2015 14:34) was approved by Walt_Kester.The Previously approved version (01 Apr 2015 11:49) is available.Diff

This is an old revision of the document!


2.4GHz Wireless Transceiver PMOD

EVAL-ADF7242-PMDZ (Web Page)

Product Details

The low cost and small profile RF solution 2.4GHz, 802.15.4/Proprietary Wireless Transceiver PMOD board (EVAL-ADF7242-PMDZ) is designed to support RF to FPGA or processor applications system that utilizes PMOD-compatible expansion ports configurable for SPI communication (PACKET MODE). For applications that require data streaming, a synchronous bidirectional serial port (SPORT) interface is also available. The Wireless Transceiver PMOD board can be selectively configured to operate on the 2400 MHz to 2483.5 MHz ISM band. This uses single chip ADF7242 2.4Ghz transceiver, with most of the system blocks embedded on chip, and minimizing eternal RF components .

The Wireless Transceiver PMOD board uses mini 2.4Ghz Chip Antennas. In conjunction with the impedance-matched (complex differential impedance value) filter balun, reduces the RF front end count. This PMOD board supports polarization diversity that uses two chip antennas which can greatly improve performance under multipath fading conditions.

Refer to the ADF7242 IC data sheet for detailed information regarding operation of the device.


Specifications



Interface Connector Signal Description



Interface Connector Signal Description


Range of Applications

Zigbee, Home Automation, Consumer electronics, Monitoring, Remote Control and Wireless Sensor Networks.

Block Diagram

EVAL-ADF7242-PMDZ Hardware

Schematic and Layout

resources/eval/user-guides/circuits-from-the-lab/adf7242-pmod.1427891654.txt.gz · Last modified: 01 Apr 2015 14:34 by Walt_Kester

  沪ICP备09046653号