Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:adrv936x_rfsom [10 Jan 2018 17:52] – old revision restored (15 Dec 2017 16:21) Neil Wilson | resources:eval:user-guides:adrv936x_rfsom [02 May 2023 11:22] (current) – [Table of Contents] Clarissa Septimo |
---|
====== ADI AD9361 System on Module (SOM) SDR ====== | ====== ADI ADRV936x System on Module (SOM) SDR ====== |
{{ http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}} | {{ http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}} |
| |
The [[adi>ADRV9361-Z7035]] and [[adi>ADRV9364-Z7020]] are built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Built on the AD9361, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]]. | The [[adi>ADRV9361-Z7035]] and [[adi>ADRV9364-Z7020]] are built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. |
| |
The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype and evaluation, as well as production volume. | [[adi>ADRV9361-Z7035]] is built on the Analog Devices [[adi>AD9361]] and the Xilinx XC7Z035-L2FBG676I, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]]. It requires Vivado license. |
| |
| [[adi>ADRV9364-Z7020]] is built on the [[adi>AD9361]] and the Xilinx XC7Z020-1CLG400I, it is schematically & HDL similar to the [[AD-FMCOMMS4-EBZ]]. |
| |
| The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype, evaluation and reference design to help with production volume. |
| |
===== Table of Contents ===== | ===== Table of Contents ===== |
| |
- [[.:ad-fmcomms2-ebz:introduction|Introduction]] | - Introduction |
- [[./adrv936x_rfsom/hardware|RF SOM Hardware]] | - [[.:adrv936x:introduction|Introduction to boards based on the AD9361]] |
- [[./adrv936x_rfsom/user-guide|User Guide]] | - [[.:adrv936x_rfsom:user-guide:introduction|Introduction to ADRV9361-Z7035]] |
- [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the system]] | - [[.:adrv9361-z7035:quickstart |ADRV9361-Z7035 Quick start guide]] |
- [[./adrv936x_rfsom/testing|Environmental Testing]] | - Hardware |
| - [[./adrv936x_rfsom/hardware|Schematic and Layout revisions]] |
| - [[.:pzsdr/power-and-sequencing|Power and Sequencing]] |
| - [[./adrv9361-z7035/performance|Performance]] |
| - [[./adrv9361-z7035/electrical-specifications|Electrical specifications]] |
| - [[./pzsdr/cable-brackets|Cable brackets]] |
| - [[./adrv936x_rfsom/user-guide/additional-information|Additional information]] |
| - [[./adrv936x_rfsom/testing|Certifications and Environmental Testing]] |
- Carriers | - Carriers |
- [[.:pzsdr:carriers:fmc|FMC Carrier (PZSDRCC-FMC)]] | - [[.:pzsdr:carriers:fmc|FMC Carrier (ADRV1CRR-FMC)]] |
- [[.:pzsdr:carriers:brk|Breakout Carrier (PZSDRCC-BRK)]] | - [[.:pzsdr:carriers:brk|Breakout Carrier (ADRV1CRR-BOB)]] |
- [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]] | - [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]] |
- [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]] | - [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]] |
- [[.:pzsdr/power-and-sequencing|Power and Sequencing]] | |
- Use the RF SOM Hardware to better understand the AD9361 | - Use the RF SOM Hardware to better understand the AD9361 |
- [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]] | - [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]] |
- [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] | - [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] |
- [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]] | - [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]] |
- [[/resources/tools-software/linux-software/zynq_images#preparing_the_image|Configure a pre-existing SD-Card]] | - [[:resources:tools-software:linux-software:kuiper-linux |Configure a pre-existing SD-Card]] |
- [[/resources/tools-software/linux-software/zynq_images#staying_up_to_date|Update the old card you received with your hardware]] | - [[:resources:tools-software:linux-software:kuiper-linux |Update the old card you received with your hardware]] |
- Linux Applications | - Linux Applications |
- [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] | - [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] |
- [[adi>AD9361|AD9361 Product page]] | - [[adi>AD9361|AD9361 Product page]] |
- [[adi>en/rfif-components/rfif-transceivers/products/AD9361-Integrated-RF-Agile-Transceiver-Design-Res/fca.html|Full Datasheet and chip design package]] | - [[adi>en/rfif-components/rfif-transceivers/products/AD9361-Integrated-RF-Agile-Transceiver-Design-Res/fca.html|Full Datasheet and chip design package]] |
- [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] | - [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] |
| - [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the AD9361/AD9364]] |
- Simulation | - Simulation |
- [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models of the AD9361]] | - [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models of the AD9361]] |
- [[:resources/tools-software/linux-software/libiio/clients/lte_example|LTE Transmit and Receive Example]] | - [[:resources/tools-software/linux-software/libiio/clients/lte_example|LTE Transmit and Receive Example]] |
- [[:resources/tools-software/linux-software/libiio/clients/adsb_example|ADS-B Airplane Tracking Example]] | - [[:resources/tools-software/linux-software/libiio/clients/adsb_example|ADS-B Airplane Tracking Example]] |
| - [[:resources/eval/user-guides/ad9361_agc_tuning|AGC Optimization Example]] |
- [[/resources/tools-software/linux-software/gnuradio|GNU Radio]] | - [[/resources/tools-software/linux-software/gnuradio|GNU Radio]] |
- [[/resources/tools-software/fm-radio|FM Radio/Tuner]] (listen to FM signals on the HDMI monitor) | - [[/resources/tools-software/fm-radio|FM Radio/Tuner]] (listen to FM signals on the HDMI monitor) |
- Complete Workflow | - Complete Workflow |
- [[/resources/eval/user-guides/picozed_sdr/tutorials/adsb|ADS-B Airplane Tracking Tutorial]] | - [[/resources/eval/user-guides/picozed_sdr/tutorials/adsb|ADS-B Airplane Tracking Tutorial]] |
| - [[/resources/eval/user-guides/adrv936x_rfsom/tutorials/frequency_hopping|Frequency Hopping Controller]] |
| - [[resources:eval:user-guides:ad-fmcomms2-ebz:software:matlab_bsp_modem|QPSK Modem Design Workflow]] |
| - [[/resources/eval/user-guides/adrv936x_rfsom/tutorials/loopback_delay_estimation|Implementing a Loopback Delay Estimation Algorithm]] |
- Design a custom AD9361 based platform | - Design a custom AD9361 based platform |
- [[.:ad-fmcomms2-ebz:software:linux|Linux software]] | - [[.:ad-fmcomms2-ebz:software:linux|Linux software]] |