Wiki

This version (30 Jan 2023 02:01) was approved by Joyce Velasco.The Previously approved version (27 Jan 2023 08:46) is available.Diff

ADRV9364-Z7020 System on Module (SOM) SDR

The ADRV9364 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Built on the AD9364, it is schematically & HDL similar to the AD-FMCOMMS4-EBZ.

The purpose of the SDR is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototyping, evaluation, and as a reference design to help with production volume.

Table of Contents

  1. Use the PicoZed SDR Hardware to better understand the AD9364
    1. Linux Applications
    2. Push custom data into/out of the PicoZed SDR.
  2. Design with the AD9364
    1. Simulation
    2. Hardware in the Loop / How to design your own custom BaseBand
      1. MATLAB/Simulink Examples
      2. FM Radio/Tuner (listen to FM signals on the HDMI monitor)
    3. Targeting
    4. Complete Workflow
    5. Design a custom AD9364 based platform
      1. HDL Reference Design which you must use in your FPGA.

Warning

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.

Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.

resources/eval/user-guides/adrv9364-z7020.txt · Last modified: 30 Jan 2023 02:01 by Joyce Velasco