Wiki

The most recent version of this page is a draft.DiffThis version is outdated by a newer approved version.DiffThis version (27 Jan 2023 08:45) was approved by Joyce Velasco.The Previously approved version (24 May 2022 16:49) is available.Diff

This is an old revision of the document!


ADRV9361-Z7035 System on Module (SOM) SDR

The ADRV9361-Z7035 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the AD-FMCOMMS3-EBZ.

The purpose of the ADRV9361-Z7035 RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform operating over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototype, evaluation and reference design to help with production volume.

Table of Contents

  1. ADRV9361-Z7035 Hardware
      1. including schematics and BOM
    1. Carriers
  2. Use the RF SOM Hardware to better understand the AD9361
    1. Basic Applications
    2. Push custom data into/out of the RF SOM SDR.
  3. Design with the AD9361
    1. Simulation
    2. Hardware in the Loop / How to design your own custom BaseBand
      1. MATLAB/Simulink Examples
      2. FM Radio/Tuner (listen to FM signals on the HDMI monitor)
    3. Targeting
    4. Complete Workflow
    5. Design a custom AD9361 based platform
      1. HDL Reference Design which you must use in your FPGA.
  4. Additional Documentation about SDR Signal Chains
  5. Videos and Webinars

Warning

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.

Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.

resources/eval/user-guides/adrv9361-z7035.1674805489.txt.gz · Last modified: 27 Jan 2023 08:44 by Joyce Velasco