Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:eval:user-guides:adrv9361-z7035:electrical-specifications [21 Feb 2022 23:48] – Update Mb/s to MT/s Travis Collinsresources:eval:user-guides:adrv9361-z7035:electrical-specifications [27 Jan 2023 14:31] (current) – UPDATED THE AD9361 Reference Manual(UG 570) LINK Paul Pop
Line 22: Line 22:
 AD9361-Z7035 2X2 includes an Analog Devices AD9361 RF Agile Transceiver™. The AD9361 is a high performance, highly integrated RF Agile Transceiver™. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front-end with a flexible mixed-signal baseband section and integrated frequency synthesizers. The AD9361 operates in the 70 MHz to 6.0 GHz range, covering most licensed and unlicensed bands. Channel bandwidths from less than 200 kHz to 56 MHz are supported.  AD9361-Z7035 2X2 includes an Analog Devices AD9361 RF Agile Transceiver™. The AD9361 is a high performance, highly integrated RF Agile Transceiver™. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front-end with a flexible mixed-signal baseband section and integrated frequency synthesizers. The AD9361 operates in the 70 MHz to 6.0 GHz range, covering most licensed and unlicensed bands. Channel bandwidths from less than 200 kHz to 56 MHz are supported. 
  
-Consult the AD9361 Reference Manual [[xilinx>support/documentation/user_guides/ug570-ultrascale-configuration.pdf|(UG-570)]] for more details. +Consult the AD9361 Reference Manual [[https://ez.analog.com/cfs-file/__key/telligent-evolution-components-attachments/00-441-00-00-00-07-91-97/AD9361_5F00_Reference_5F00_Manual_5F00_UG_2D00_570.pdf|UG570]] for more details. 
    
 {{ :resources:eval:user-guides:adrv936x_rfsom:user-guide:ad9361_block_diagram.png?600 | AD9361 Block Diagram}} {{ :resources:eval:user-guides:adrv936x_rfsom:user-guide:ad9361_block_diagram.png?600 | AD9361 Block Diagram}}
resources/eval/user-guides/adrv9361-z7035/electrical-specifications.txt · Last modified: 27 Jan 2023 14:31 by Paul Pop