This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:user-guides:adrv9009-zu11eg:syncronization [13 Oct 2021 11:16] – [Clock distribution] Claudia Goga | resources:eval:user-guides:adrv9009-zu11eg:syncronization [30 Jan 2023 01:59] – Joyce Velasco | ||
---|---|---|---|
Line 45: | Line 45: | ||
* Replace C18, C19, C236, C240 with 0 Ohm resistors | * Replace C18, C19, C236, C240 with 0 Ohm resistors | ||
* Replace C289, C290 with 0 Ohm resistors | * Replace C289, C290 with 0 Ohm resistors | ||
- | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R112 | + | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 |
Rev C.1: | Rev C.1: | ||
* Replace C289, C290 with 0 Ohm resistors | * Replace C289, C290 with 0 Ohm resistors | ||
- | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R112 | + | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 |
</ | </ | ||
Line 88: | Line 88: | ||
===== Software ===== | ===== Software ===== | ||
- | * 11/ | + | * [[:resources:tools-software:linux-software:kuiper-linux |Analog Devices Kuiper Linux]] |
- | * {{ :resources:eval:user-guides:adrv9009-zu11eg:adrv9009_zu11eg_fmcomms8_nov9_2020.zip |ADRV9009-ZU11EG+FMCOMMMS8 Boot Files}} | + | |
- | * 02/ | + | |
- | * {{ : | + | |
- | * {{ : | + | |
<note tip>The board which connects the external HMC7044 clockchip is refered as **primary** and requires the devicetree (system.dtb) from the primary folder in the archive. Likewise the board without the external clockchip connected is called **secondary**, | <note tip>The board which connects the external HMC7044 clockchip is refered as **primary** and requires the devicetree (system.dtb) from the primary folder in the archive. Likewise the board without the external clockchip connected is called **secondary**, |