This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:admx:admx100x [06 Apr 2021 04:56] – [ADMX1002 Typical Performance] Gustavo Castro | resources:eval:user-guides:admx:admx100x [03 May 2021 22:10] – Hadi Nasrollaholhosseini | ||
---|---|---|---|
Line 18: | Line 18: | ||
==== Software Needed ==== | ==== Software Needed ==== | ||
* ADMX1002 sourcing GUI | * ADMX1002 sourcing GUI | ||
- | * The user needs to request the GUI download package | + | * The user needs to send the request |
- | * [[https://form.analog.com/ | + | |
===== General Description ===== | ===== General Description ===== | ||
The ADMX1002 module is an ultra-low distortion and low noise signal generator. It offers a frequency range up to 40 kHz. ADMX1002 can be used with digital pre distortion (DPD) algorithm of up to 20 kHz and has distortion performance up to 130dB typical at 1 kHz. A flexible digital interface allows for easy integration into any system. | The ADMX1002 module is an ultra-low distortion and low noise signal generator. It offers a frequency range up to 40 kHz. ADMX1002 can be used with digital pre distortion (DPD) algorithm of up to 20 kHz and has distortion performance up to 130dB typical at 1 kHz. A flexible digital interface allows for easy integration into any system. | ||
Line 45: | Line 44: | ||
^Name ^Function | ^Name ^Function | ||
- | |P4 |VCM from DAC or EXT |1-2 (VCM_DAC)| | + | |P4 |VCM from DAC or EXT |2-1 (VCM_DAC)| |
|P6 |EN | |P6 |EN | ||
|P8 |Sense Input Clamp to +5V |Inserted| | |P8 |Sense Input Clamp to +5V |Inserted| | ||
|P9 |Sense Input Clamp to -5V |Inserted| | |P9 |Sense Input Clamp to -5V |Inserted| | ||
|P11 |Reserved | |P11 |Reserved | ||
- | |P12 |Reserved | + | |P12 |Sync mode |2-1 (+3V3)| |
|P13 |Reserved | |P13 |Reserved | ||
|S1 |Reserved | |S1 |Reserved | ||
Line 95: | Line 94: | ||
- You should see the firmware number "FW: 3.1.0.0" | - You should see the firmware number "FW: 3.1.0.0" | ||
- <fc # | - <fc # | ||
+ | |||
+ | < | ||
{{ : | {{ : |