Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:eval:user-guides:ade9430_power_quality_analyzer [06 Mar 2024 15:13] – specifications Radu Etzresources:eval:user-guides:ade9430_power_quality_analyzer [06 Apr 2024 14:55] (current) – Moved the content to a new page Andrei Cozma
Line 1: Line 1:
-====== AD-ADE9430PQM-SL (Power Quality Analyzer======+====== AD-ADPQMON-SLPower Quality Analyzer ======
  
-===== Overview =====+<WRAP center round info 100%> 
 +**Please visit the [[:resources:eval:user-guides:ad-pqmon-sl|AD-ADPQMON-SL Wiki page]] to see the latest documentation** 
 +</WRAP>
  
-Reference design based on [[adi>ADE9430|ADE9430]]. 
- 
-The energy metering device, the [[adi>ADE9430|ADE9430]], is a High Performance, Polyphase Energy and Class S Power Quality Monitoring IC. 
-The processing is made by the [[adi>MAX32650|MAX32650]] an Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 3MB Flash and 1MB SRAM. 
- 
-===== Specifications ===== 
-  * Unordered List ItemIt is DIN rail mountable. 
-  * Has a modular hardware design: 
-    * a metering & compute base board 
-    * an add-on board for COMMS and HMI 
- 
-  * Publicly available software for evaluation and prototyping. 
-  * no-OS open source embedded software stack. 
-  * Uses the ADI proprietary ADSW-PQ-CLS Power Quality Library to implement the IEC 61000-4-30 Class S power quality standard.  
- 
- 
-===== Hardware requirements ===== 
- 
-  * 1 metering & compute board 
-  * optional 1 add-on board for COMMS and HMI 
-  * current transformers (included in the kit) 
-  * GUI downloaded from git 
-  * cables included in the kit 
- 
- 
-==== The metering and compute board block diagram ==== 
-{{ :resources:eval:user-guides:block_diagram_pqm.png?400 |}} 
- 
-  * includes energy metering & processing 
-  * current input from external current transformers 
-  * fully isolated design 
-  * dual external supply (AC & USB-C) 
-  * RTC 
-  * USB 2.0 data interface 
-  * I/O connector for add-on boards 
- 
-==== HMI & COMMS Add-on Board ==== 
-{{ :resources:eval:user-guides:block_diagram_pwm_comm_board.png?400 |}} 
-  
-  * Industrial connectivity:T1L (ADIN1110), RS485 (ADM2587E), Ethernet (WIZ82) 
-  * Long time data logging (SD card) 
-  * Standalone interface (Display 64 x 4 , 2 x LEDs, 5 x Buttons) 
-  * IO Prototyping area (I2C, SPI, GPIO, UART, 3V3, GND) 
-      * External control signals 
-      * GPS / GNSS (e.g., Accurate Synchrophasor Measurement) 
- 
- 
-===== Hardware ===== 
-{{ :resources:eval:user-guides:pqm_board.png?400 |}} 
- 
-===== GUI Scopy – Cross-platform Qt application ===== 
-{{ :resources:eval:user-guides:gui_pqm1.png?400 |}} 
-{{ :resources:eval:user-guides:gui_pqm2.png?400 |}} 
-{{ :resources:eval:user-guides:gui_pqm3.png?400 |}} 
- 
- 
- 
-===== Support ===== 
- 
-Analog Devices will provide **limited** online support for anyone using the reference design with Analog Devices components via the [[ez>community/fpga | EngineerZone FPGA reference designs]] forum. 
- 
-It should be noted, that the older the tools' versions and release branches are, the lower the chances to receive support from ADI engineers. 
resources/eval/user-guides/ade9430_power_quality_analyzer.txt · Last modified: 06 Apr 2024 14:55 by Andrei Cozma