Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
resources:eval:user-guides:ad9695_fmc [15 Nov 2022 14:48]
Liviu-Mihai Iacob Change setup photo (Covered BROKEN BY DRAGOS TAG) & add Required Hardware section
resources:eval:user-guides:ad9695_fmc [21 Dec 2022 10:48]
Liviu-Mihai Iacob Add maxim parts to devices
Line 87: Line 87:
  
 {{resources:​eval:​user-guides:​setup_ad9695_zcu102_1.jpg}} {{resources:​eval:​user-guides:​setup_ad9695_zcu102_1.jpg}}
 +
 +=== Messages ===
 +
 +<hidden Complete kernel boot log (Click to expand)>
 +<WRAP box bggreen><​wrap info>​This specifies any shell prompt running on the target</​wrap>​
 +<​code>​
 +[    0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034]
 +[    0.000000] Linux version 5.10.0-98248-g1bbe32fa5182 (jenkins@romlxbuild1.adlk.analog.com) (aarch64-xilinx-linux-gcc.real (GCC) 10.2.0, GNU ld (GNU Binutils) 2.35.0.20200730) #1143 SMP Wed Aug 3 18:38:55 IST 2022
 +[    0.000000] Machine model: ZynqMP ZCU102 Rev1.0
 +[    0.000000] earlycon: cdns0 at MMIO 0x00000000ff000000 (options '​115200n8'​)
 +[    0.000000] printk: bootconsole [cdns0] enabled
 +[    0.000000] efi: UEFI not found.
 +[    0.000000] cma: Reserved 256 MiB at 0x0000000070000000
 +[    0.000000] Zone ranges:
 +[    0.000000] ​  ​DMA ​     [mem 0x0000000000000000-0x000000003fffffff]
 +[    0.000000] ​  ​DMA32 ​   [mem 0x0000000040000000-0x00000000ffffffff]
 +[    0.000000] ​  ​Normal ​  [mem 0x0000000100000000-0x000000087fffffff]
 +[    0.000000] Movable zone start for each node
 +[    0.000000] Early memory node ranges
 +[    0.000000] ​  ​node ​  0: [mem 0x0000000000000000-0x000000007fffffff]
 +[    0.000000] ​  ​node ​  0: [mem 0x0000000800000000-0x000000087fffffff]
 +[    0.000000] Initmem setup node 0 [mem 0x0000000000000000-0x000000087fffffff]
 +[    0.000000] On node 0 totalpages: 1048576
 +[    0.000000] ​  DMA zone: 3584 pages used for memmap
 +[    0.000000] ​  DMA zone: 0 pages reserved
 +[    0.000000] ​  DMA zone: 262144 pages, LIFO batch:63
 +[    0.000000] ​  DMA32 zone: 3584 pages used for memmap
 +[    0.000000] ​  DMA32 zone: 262144 pages, LIFO batch:63
 +[    0.000000] ​  ​Normal zone: 7168 pages used for memmap
 +[    0.000000] ​  ​Normal zone: 524288 pages, LIFO batch:63
 +[    0.000000] psci: probing for conduit method from DT.
 +[    0.000000] psci: PSCIv1.1 detected in firmware.
 +[    0.000000] psci: Using standard PSCI v0.2 function IDs
 +[    0.000000] psci: MIGRATE_INFO_TYPE not supported.
 +[    0.000000] psci: SMC Calling Convention v1.2
 +[    0.000000] percpu: Embedded 22 pages/cpu s49496 r8192 d32424 u90112
 +[    0.000000] pcpu-alloc: s49496 r8192 d32424 u90112 alloc=22*4096
 +[    0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 
 +[    0.000000] Detected VIPT I-cache on CPU0
 +[    0.000000] CPU features: detected: ARM erratum 845719
 +[    0.000000] Built 1 zonelists, mobility grouping on.  Total pages: 1034240
 +[    0.000000] Kernel command line: console=ttyPS0,​115200 root=/​dev/​mmcblk0p2 rw earlycon rootfstype=ext4 rootwait clk_ignore_unused cpuidle.off=1 root=/​dev/​mmcblk0p2 rw rootwait
 +[    0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear)
 +[    0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
 +[    0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off
 +[    0.000000] software IO TLB: mapped [mem 0x000000003bfff000-0x000000003ffff000] (64MB)
 +[    0.000000] Memory: 3761576K/​4194304K available (15488K kernel code, 1672K rwdata, 11952K rodata, 2496K init, 507K bss, 170584K reserved, 262144K cma-reserved)
 +[    0.000000] rcu: Hierarchical RCU implementation.
 +[    0.000000] rcu: RCU event tracing is enabled.
 +[    0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.
 +[    0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies.
 +[    0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16,​ nr_cpu_ids=4
 +[    0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
 +[    0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000
 +[    0.000000] GIC: Using split EOI/​Deactivate mode
 +[    0.000000] random: get_random_bytes called from start_kernel+0x31c/​0x550 with crng_init=0
 +[    0.000000] arch_timer: cp15 timer(s) running at 100.00MHz (phys).
 +[    0.000000] clocksource:​ arch_sys_counter:​ mask: 0xffffffffffffff max_cycles: 0x171024e7e0,​ max_idle_ns:​ 440795205315 ns
 +[    0.000003] sched_clock:​ 56 bits at 100MHz, resolution 10ns, wraps every 4398046511100ns
 +[    0.008460] Console: colour dummy device 80x25
 +[    0.012482] Calibrating delay loop (skipped), value calculated using timer frequency.. 200.00 BogoMIPS (lpj=400000)
 +[    0.022841] pid_max: default: 32768 minimum: 301
 +[    0.027560] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
 +[    0.034788] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
 +[    0.043409] rcu: Hierarchical SRCU implementation.
 +[    0.047553] EFI services will not be available.
 +[    0.051939] smp: Bringing up secondary CPUs ...
 +[    0.056659] Detected VIPT I-cache on CPU1
 +[    0.056698] CPU1: Booted secondary processor 0x0000000001 [0x410fd034]
 +[    0.057065] Detected VIPT I-cache on CPU2
 +[    0.057089] CPU2: Booted secondary processor 0x0000000002 [0x410fd034]
 +[    0.057427] Detected VIPT I-cache on CPU3
 +[    0.057450] CPU3: Booted secondary processor 0x0000000003 [0x410fd034]
 +[    0.057496] smp: Brought up 1 node, 4 CPUs
 +[    0.091780] SMP: Total of 4 processors activated.
 +[    0.096452] CPU features: detected: 32-bit EL0 Support
 +[    0.101555] CPU features: detected: CRC32 instructions
 +[    0.106694] CPU: All CPU(s) started at EL2
 +[    0.110736] alternatives:​ patching kernel code
 +[    0.116173] devtmpfs: initialized
 +[    0.124277] Registered cp15_barrier emulation handler
 +[    0.124327] Registered setend emulation handler
 +[    0.128308] clocksource:​ jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns:​ 7645041785100000 ns
 +[    0.137890] futex hash table entries: 1024 (order: 4, 65536 bytes, linear)
 +[    0.151251] pinctrl core: initialized pinctrl subsystem
 +[    0.151892] NET: Registered protocol family 16
 +[    0.156335] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations
 +[    0.162327] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations
 +[    0.170055] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations
 +[    0.177862] audit: initializing netlink subsys (disabled)
 +[    0.183314] audit: type=2000 audit(0.116:​1):​ state=initialized audit_enabled=0 res=1
 +[    0.183661] hw-breakpoint:​ found 6 breakpoint and 4 watchpoint registers.
 +[    0.197688] ASID allocator initialised with 65536 entries
 +[    0.223211] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages
 +[    0.224270] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages
 +[    0.230941] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages
 +[    0.237606] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages
 +[    1.302908] DRBG: Continuing without Jitter RNG
 +[    1.381012] raid6: neonx8 ​  ​gen() ​ 2149 MB/s
 +[    1.449068] raid6: neonx8 ​  ​xor() ​ 1597 MB/s
 +[    1.517125] raid6: neonx4 ​  ​gen() ​ 2193 MB/s
 +[    1.585177] raid6: neonx4 ​  ​xor() ​ 1561 MB/s
 +[    1.653252] raid6: neonx2 ​  ​gen() ​ 2074 MB/s
 +[    1.721299] raid6: neonx2 ​  ​xor() ​ 1434 MB/s
 +[    1.789367] raid6: neonx1 ​  ​gen() ​ 1776 MB/s
 +[    1.857412] raid6: neonx1 ​  ​xor() ​ 1220 MB/s
 +[    1.925471] raid6: int64x8 ​ gen()  1438 MB/s
 +[    1.993531] raid6: int64x8 ​ xor()   771 MB/s
 +[    2.061597] raid6: int64x4 ​ gen()  1599 MB/s
 +[    2.129650] raid6: int64x4 ​ xor()   815 MB/s
 +[    2.197722] raid6: int64x2 ​ gen()  1399 MB/s
 +[    2.265775] raid6: int64x2 ​ xor()   747 MB/s
 +[    2.333852] raid6: int64x1 ​ gen()  1034 MB/s
 +[    2.401898] raid6: int64x1 ​ xor()   517 MB/s
 +[    2.401936] raid6: using algorithm neonx4 gen() 2193 MB/s
 +[    2.405884] raid6: .... xor() 1561 MB/s, rmw enabled
 +[    2.410819] raid6: using neon recovery algorithm
 +[    2.415807] iommu: Default domain type: Translated ​
 +[    2.420451] SCSI subsystem initialized
 +[    2.423986] libata version 3.00 loaded.
 +[    2.424114] usbcore: registered new interface driver usbfs
 +[    2.429443] usbcore: registered new interface driver hub
 +[    2.434718] usbcore: registered new device driver usb
 +[    2.439846] mc: Linux media interface: v0.10
 +[    2.443966] videodev: Linux video capture interface: v2.00
 +[    2.449459] EDAC MC: Ver: 3.0.0
 +[    2.452879] zynqmp-ipi-mbox mailbox@ff990400:​ Registered ZynqMP IPI mbox with TX/RX channels.
 +[    2.461324] jesd204: found 0 devices and 0 topologies
 +[    2.466034] FPGA manager framework
 +[    2.469505] Advanced Linux Sound Architecture Driver Initialized.
 +[    2.475811] Bluetooth: Core ver 2.22
 +[    2.478992] NET: Registered protocol family 31
 +[    2.483393] Bluetooth: HCI device and connection manager initialized
 +[    2.489710] Bluetooth: HCI socket layer initialized
 +[    2.494552] Bluetooth: L2CAP socket layer initialized
 +[    2.499576] Bluetooth: SCO socket layer initialized
 +[    2.504776] clocksource:​ Switched to clocksource arch_sys_counter
 +[    2.510570] VFS: Disk quotas dquot_6.6.0
 +[    2.514414] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)
 +[    2.525104] NET: Registered protocol family 2
 +[    2.525850] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear)
 +[    2.534039] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear)
 +[    2.542068] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear)
 +[    2.549514] TCP: Hash tables configured (established 32768 bind 32768)
 +[    2.555688] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear)
 +[    2.562353] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear)
 +[    2.569518] NET: Registered protocol family 1
 +[    2.573984] RPC: Registered named UNIX socket transport module.
 +[    2.579589] RPC: Registered udp transport module.
 +[    2.584256] RPC: Registered tcp transport module.
 +[    2.588925] RPC: Registered tcp NFSv4.1 backchannel transport module.
 +[    2.595917] PCI: CLS 0 bytes, default 64
 +[    2.599621] hw perfevents: no interrupt-affinity property for /pmu, guessing.
 +[    2.606481] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available
 +[    2.614806] Initialise system trusted keyrings
 +[    2.618524] workingset: timestamp_bits=62 max_order=20 bucket_order=0
 +[    2.625408] NFS: Registering the id_resolver key type
 +[    2.629854] Key type id_resolver registered
 +[    2.633994] Key type id_legacy registered
 +[    2.637983] nfs4filelayout_init:​ NFSv4 File Layout Driver Registering...
 +[    2.644648] jffs2: version 2.2. (NAND) (SUMMARY) ​ © 2001-2006 Red Hat, Inc.
 +[    2.651817] fuse: init (API version 7.32)
 +[    2.690955] NET: Registered protocol family 38
 +[    2.690998] xor: measuring software checksum speed
 +[    2.698686] ​   8regs           : ​ 2363 MB/sec
 +[    2.702351] ​   32regs ​         :  2799 MB/sec
 +[    2.707293] ​   arm64_neon ​     :  2380 MB/sec
 +[    2.707484] xor: using function: 32regs (2799 MB/sec)
 +[    2.712510] Key type asymmetric registered
 +[    2.716571] Asymmetric key parser '​x509'​ registered
 +[    2.721434] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
 +[    2.728769] io scheduler mq-deadline registered
 +[    2.733265] io scheduler kyber registered
 +[    2.762472] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled
 +[    2.766891] cacheinfo: Unable to detect cache hierarchy for CPU 0
 +[    2.773435] brd: module loaded
 +[    2.777653] loop: module loaded
 +[    2.777938] Registered mathworks_ip class
 +[    2.781417] libphy: Fixed MDIO Bus: probed
 +[    2.784422] tun: Universal TUN/TAP device driver, 1.6
 +[    2.788532] CAN device driver interface
 +[    2.793020] usbcore: registered new interface driver asix
 +[    2.797656] usbcore: registered new interface driver ax88179_178a
 +[    2.803687] usbcore: registered new interface driver cdc_ether
 +[    2.809483] usbcore: registered new interface driver net1080
 +[    2.815108] usbcore: registered new interface driver cdc_subset
 +[    2.820988] usbcore: registered new interface driver zaurus
 +[    2.826537] usbcore: registered new interface driver cdc_ncm
 +[    2.832918] ehci_hcd: USB 2.0 '​Enhanced'​ Host Controller (EHCI) Driver
 +[    2.838619] ehci-pci: EHCI PCI platform driver
 +[    2.843395] usbcore: registered new interface driver uas
 +[    2.848335] usbcore: registered new interface driver usb-storage
 +[    2.854325] usbcore: registered new interface driver usbserial_generic
 +[    2.860778] usbserial: USB Serial support registered for generic
 +[    2.866747] usbcore: registered new interface driver ftdi_sio
 +[    2.872448] usbserial: USB Serial support registered for FTDI USB Serial Device
 +[    2.879721] usbcore: registered new interface driver upd78f0730
 +[    2.885595] usbserial: USB Serial support registered for upd78f0730
 +[    2.893221] rtc_zynqmp ffa60000.rtc:​ registered as rtc0
 +[    2.897019] rtc_zynqmp ffa60000.rtc:​ setting system clock to 2022-12-21T08:​48:​43 UTC (1671612523)
 +[    2.905879] i2c /dev entries driver
 +[    2.911091] usbcore: registered new interface driver uvcvideo
 +[    2.914995] USB Video Class driver (1.1.1)
 +[    2.920523] Bluetooth: HCI UART driver ver 2.3
 +[    2.923474] Bluetooth: HCI UART protocol H4 registered
 +[    2.928574] Bluetooth: HCI UART protocol BCSP registered
 +[    2.933866] Bluetooth: HCI UART protocol LL registered
 +[    2.938955] Bluetooth: HCI UART protocol ATH3K registered
 +[    2.944331] Bluetooth: HCI UART protocol Three-wire (H5) registered
 +[    2.950582] Bluetooth: HCI UART protocol Intel registered
 +[    2.955921] Bluetooth: HCI UART protocol QCA registered
 +[    2.961122] usbcore: registered new interface driver bcm203x
 +[    2.966743] usbcore: registered new interface driver bpa10x
 +[    2.972283] usbcore: registered new interface driver bfusb
 +[    2.977729] usbcore: registered new interface driver btusb
 +[    2.983190] usbcore: registered new interface driver ath3k
 +[    2.988677] EDAC MC: ECC not enabled
 +[    2.992297] EDAC DEVICE0: Giving out device to module zynqmp-ocm-edac controller zynqmp_ocm: DEV ff960000.memory-controller (INTERRUPT)
 +[    3.004608] sdhci: Secure Digital Host Controller Interface driver
 +[    3.010409] sdhci: Copyright(c) Pierre Ossman
 +[    3.014729] sdhci-pltfm:​ SDHCI platform and OF driver helper
 +[    3.020759] ledtrig-cpu:​ registered to indicate activity on CPUs
 +[    3.026331] SMCCC: SOC_ID: ARCH_SOC_ID not implemented,​ skipping ....
 +[    3.032758] zynqmp_firmware_probe Platform Management API v1.1
 +[    3.038519] zynqmp_firmware_probe Trustzone version v1.0
 +[    3.073689] zynqmp-pinctrl firmware:​zynqmp-firmware:​pinctrl:​ zynqmp pinctrl initialized
 +[    3.118900] zynqmp-aes firmware:​zynqmp-firmware:​zynqmp-aes:​ will run requests pump with realtime priority
 +[    3.134934] alg: No test for xilinx-keccak-384 (zynqmp-keccak-384)
 +[    3.135643] alg: No test for xilinx-zynqmp-rsa (zynqmp-rsa)
 +[    3.141159] usbcore: registered new interface driver usbhid
 +[    3.146548] usbhid: USB HID core driver
 +[    3.157479] axi_adxcvr 84a60000.axi-adxcvr-rx:​ AXI-ADXCVR-RX (17.05.a) using QPLL on GTH4 at 0x84A60000. Number of lanes: 4.
 +[    3.163612] axi-jesd204-rx 84aa0000.axi-jesd204-rx:​ AXI-JESD204-RX (1.07.a) at 0x84AA0000. Encoder 8b10b, width 4/4, lanes 4.
 +[    3.175182] axi_sysid 85000000.axi-sysid-0:​ AXI System ID core version (1.01.a) found
 +[    3.182241] axi_sysid 85000000.axi-sysid-0:​ [ad9695_fmc] [sys rom custom string placeholder] on [zcu102] git branch <​hdl_2021_r1>​ git <​6a6c5acc8ec422c068c7787cdeb5b0ee4ae1aa51>​ clean [2022-05-20 22:58:48] UTC
 +[    3.201038] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered
 +[    3.207377] usbcore: registered new interface driver snd-usb-audio
 +[    3.214767] pktgen: Packet Generator for packet performance testing. Version: 2.75
 +[    3.221046] Initializing XFRM netlink socket
 +[    3.224874] NET: Registered protocol family 10
 +[    3.229592] Segment Routing with IPv6
 +[    3.232981] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
 +[    3.239043] NET: Registered protocol family 17
 +[    3.243143] NET: Registered protocol family 15
 +[    3.247639] can: controller area network core
 +[    3.251897] NET: Registered protocol family 29
 +[    3.256286] can: raw protocol
 +[    3.259222] can: broadcast manager protocol
 +[    3.263377] can: netlink gateway - max_hops=1
 +[    3.267777] Bluetooth: RFCOMM TTY layer initialized
 +[    3.272551] Bluetooth: RFCOMM socket layer initialized
 +[    3.277662] Bluetooth: RFCOMM ver 1.11
 +[    3.281369] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
 +[    3.286641] Bluetooth: BNEP filters: protocol multicast
 +[    3.291834] Bluetooth: BNEP socket layer initialized
 +[    3.296765] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
 +[    3.302646] Bluetooth: HIDP socket layer initialized
 +[    3.307698] 9pnet: Installing 9P2000 support
 +[    3.311824] NET: Registered protocol family 36
 +[    3.316239] Key type dns_resolver registered
 +[    3.320670] registered taskstats version 1
 +[    3.324536] Loading compiled-in X.509 certificates
 +[    3.329655] Btrfs loaded, crc32c=crc32c-generic
 +[    3.342459] ff000000.serial:​ ttyPS0 at MMIO 0xff000000 (irq = 48, base_baud = 6249999) is a xuartps
 +[    3.351484] printk: console [ttyPS0] enabled
 +[    3.355781] printk: bootconsole [cdns0] disabled
 +[    3.365408] ff010000.serial:​ ttyPS1 at MMIO 0xff010000 (irq = 49, base_baud = 6249999) is a xuartps
 +[    3.378627] of-fpga-region fpga-full: FPGA Region probed
 +[    3.385578] nwl-pcie fd0e0000.pcie:​ host bridge /​axi/​pcie@fd0e0000 ranges:
 +[    3.392472] nwl-pcie fd0e0000.pcie: ​     MEM 0x00e0000000..0x00efffffff -> 0x00e0000000
 +[    3.400480] nwl-pcie fd0e0000.pcie: ​     MEM 0x0600000000..0x07ffffffff -> 0x0600000000
 +[    3.408547] nwl-pcie fd0e0000.pcie:​ Link is DOWN
 +[    3.413305] nwl-pcie fd0e0000.pcie:​ PCI host bridge to bus 0000:00
 +[    3.419482] pci_bus 0000:00: root bus resource [bus 00-ff]
 +[    3.424962] pci_bus 0000:00: root bus resource [mem 0xe0000000-0xefffffff]
 +[    3.431828] pci_bus 0000:00: root bus resource [mem 0x600000000-0x7ffffffff pref]
 +[    3.439332] pci 0000:​00:​00.0:​ [10ee:d021] type 01 class 0x060400
 +[    3.445393] pci 0000:​00:​00.0:​ PME# supported from D0 D1 D2 D3hot
 +[    3.455674] pci 0000:​00:​00.0:​ PCI bridge to [bus 01-0c]
 +[    3.461466] xilinx-zynqmp-dma fd500000.dma:​ ZynqMP DMA driver Probe success
 +[    3.468640] xilinx-zynqmp-dma fd510000.dma:​ ZynqMP DMA driver Probe success
 +[    3.475807] xilinx-zynqmp-dma fd520000.dma:​ ZynqMP DMA driver Probe success
 +[    3.482979] xilinx-zynqmp-dma fd530000.dma:​ ZynqMP DMA driver Probe success
 +[    3.490143] xilinx-zynqmp-dma fd540000.dma:​ ZynqMP DMA driver Probe success
 +[    3.497314] xilinx-zynqmp-dma fd550000.dma:​ ZynqMP DMA driver Probe success
 +[    3.504497] xilinx-zynqmp-dma fd560000.dma:​ ZynqMP DMA driver Probe success
 +[    3.511659] xilinx-zynqmp-dma fd570000.dma:​ ZynqMP DMA driver Probe success
 +[    3.519039] xilinx-zynqmp-dpdma fd4c0000.dma-controller:​ Xilinx DPDMA engine is probed
 +[    3.527580] ahci-ceva fd0c0000.ahci:​ supply ahci not found, using dummy regulator
 +[    3.535128] ahci-ceva fd0c0000.ahci:​ supply phy not found, using dummy regulator
 +[    3.560096] ad9208 spi1.0: ad9695 PLL LOCKED
 +[    3.572922] ad9208 spi1.0: ad9695 Rev. 2 Grade 0 (API 1.0.1) probed
 +[    3.579859] spi-nor spi0.0: SPI-NOR-UniqueID 2ab990001501002a00e62e735a86
 +[    3.586644] spi-nor spi0.0: found mt25qu512a, expected m25p80
 +[    3.593032] spi-nor spi0.0: trying to lock already unlocked area
 +[    3.599037] spi-nor spi0.0: mt25qu512a (131072 Kbytes)
 +[    3.604194] 4 fixed-partitions partitions found on MTD device spi0.0
 +[    3.610541] Creating 4 MTD partitions on "​spi0.0":​
 +[    3.615325] 0x000000000000-0x000000100000 : "​qspi-fsbl-uboot"​
 +[    3.621855] 0x000000100000-0x000000600000 : "​qspi-linux"​
 +[    3.627826] 0x000000600000-0x000000620000 : "​qspi-device-tree"​
 +[    3.634381] 0x000000620000-0x000000c00000 : "​qspi-rootfs"​
 +[    3.642891] macb ff0e0000.ethernet:​ Not enabling partial store and forward
 +[    3.650402] libphy: MACB_mii_bus:​ probed
 +[    3.655048] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 30 (00:​0a:​35:​04:​c2:​ab)
 +[    3.665264] xilinx-axipmon ffa00000.perf-monitor:​ Probed Xilinx APM
 +[    3.671830] xilinx-axipmon fd0b0000.perf-monitor:​ Probed Xilinx APM
 +[    3.678350] xilinx-axipmon fd490000.perf-monitor:​ Probed Xilinx APM
 +[    3.684886] xilinx-axipmon ffa10000.perf-monitor:​ Probed Xilinx APM
 +[    3.694907] pca953x 0-0020: supply vcc not found, using dummy regulator
 +[    3.701587] pca953x 0-0020: using no AI
 +[    3.706072] gpio-496 (sel0): hogged as output/low
 +[    3.710970] gpio-497 (sel1): hogged as output/high
 +[    3.715956] gpio-498 (sel2): hogged as output/high
 +[    3.720946] gpio-499 (sel3): hogged as output/high
 +[    3.726128] pca953x 0-0021: supply vcc not found, using dummy regulator
 +[    3.732806] pca953x 0-0021: using no AI
 +[    3.738591] ina2xx 2-0040: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.745618] ina2xx 2-0041: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.752640] ina2xx 2-0042: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.759666] ina2xx 2-0043: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.766694] ina2xx 2-0044: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.773712] ina2xx 2-0045: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.780746] ina2xx 2-0046: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.787772] ina2xx 2-0047: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.794848] ina2xx 2-004a: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.801880] ina2xx 2-004b: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.808283] i2c i2c-0: Added multiplexed i2c bus 2
 +[    3.813870] ina2xx 3-0040: power monitor ina226 (Rshunt = 2000 uOhm)
 +[    3.820899] ina2xx 3-0041: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.827919] ina2xx 3-0042: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.834951] ina2xx 3-0043: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.841981] ina2xx 3-0044: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.849006] ina2xx 3-0045: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.856034] ina2xx 3-0046: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.863062] ina2xx 3-0047: power monitor ina226 (Rshunt = 5000 uOhm)
 +[    3.869466] i2c i2c-0: Added multiplexed i2c bus 3
 +[    3.877760] random: fast init done
 +[    3.928546] i2c i2c-0: Added multiplexed i2c bus 4
 +[    3.933563] i2c i2c-0: Added multiplexed i2c bus 5
 +[    3.938356] pca954x 0-0075: registered 4 multiplexed busses for I2C mux pca9544
 +[    3.945707] cdns-i2c ff020000.i2c:​ 400 kHz mmio ff020000 irq 32
 +[    3.953499] at24 6-0054: supply vcc not found, using dummy regulator
 +[    3.960389] at24 6-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write
 +[    3.967136] i2c i2c-1: Added multiplexed i2c bus 6
 +[    3.973584] si5341 7-0036: Chip: 5341 Grade: 1 Rev: 1
 +[    4.011343] i2c i2c-1: Added multiplexed i2c bus 7
 +[    4.019000] si570 8-005d: registered, current frequency 300000000 Hz
 +[    4.025403] i2c i2c-1: Added multiplexed i2c bus 8
 +[    4.045178] si570 9-005d: registered, current frequency 148500000 Hz
 +[    4.051581] i2c i2c-1: Added multiplexed i2c bus 9
 +[    4.056626] si5324 10-0069: si5328 probed
 +[    4.125126] si5324 10-0069: si5328 probe successful
 +[    4.130051] i2c i2c-1: Added multiplexed i2c bus 10
 +[    4.135082] i2c i2c-1: Added multiplexed i2c bus 11
 +[    4.140105] i2c i2c-1: Added multiplexed i2c bus 12
 +[    4.145131] i2c i2c-1: Added multiplexed i2c bus 13
 +[    4.150008] pca954x 1-0074: registered 8 multiplexed busses for I2C switch pca9548
 +[    4.158120] at24 14-0050: supply vcc not found, using dummy regulator
 +[    4.190934] i2c i2c-1: Added multiplexed i2c bus 14
 +[    4.195973] i2c i2c-1: Added multiplexed i2c bus 15
 +[    4.201015] i2c i2c-1: Added multiplexed i2c bus 16
 +[    4.206049] i2c i2c-1: Added multiplexed i2c bus 17
 +[    4.211100] i2c i2c-1: Added multiplexed i2c bus 18
 +[    4.216132] i2c i2c-1: Added multiplexed i2c bus 19
 +[    4.221169] i2c i2c-1: Added multiplexed i2c bus 20
 +[    4.226203] i2c i2c-1: Added multiplexed i2c bus 21
 +[    4.231079] pca954x 1-0075: registered 8 multiplexed busses for I2C switch pca9548
 +[    4.238688] cdns-i2c ff030000.i2c:​ 400 kHz mmio ff030000 irq 33
 +[    4.248434] cdns-wdt fd4d0000.watchdog:​ Xilinx Watchdog Timer with timeout 60s
 +[    4.277237] cf_axi_adc 84a00000.axi-ad9695-hpc:​ ADI AIM (10.01.b) at 0x84A00000 mapped to 0x(____ptrval____),​ probed ADC AD9208 as MASTER
 +[    4.289647] mmc0: SDHCI controller on ff170000.mmc [ff170000.mmc] using ADMA 64-bit
 +[    4.297714] zynqmp-display fd4a0000.display:​ vtc bridge property not present
 +[    4.305878] zynqmp_clk_divider_set_rate() set divider failed for spi1_ref_div1,​ ret = -13
 +[    4.315717] xilinx-dp-snd-codec fd4a0000.display:​zynqmp_dp_snd_codec0:​ Failed to get required clock freq
 +[    4.325215] xilinx-dp-snd-codec:​ probe of fd4a0000.display:​zynqmp_dp_snd_codec0 failed with error -22
 +[    4.334767] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm0:​ Xilinx DisplayPort Sound PCM probed
 +[    4.341090] mmc0: new high speed SDHC card at address aaaa
 +[    4.342930] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm1:​ Xilinx DisplayPort Sound PCM probed
 +[    4.348426] mmcblk0: mmc0:aaaa SC32G 29.7 GiB 
 +[    4.356263] OF: graph: no port node found in /​axi/​display@fd4a0000
 +[    4.364327] ​ mmcblk0: p1 p2 p3
 +[    4.366714] xlnx-drm xlnx-drm.0: bound fd4a0000.display (ops 0xffffffc010ffd810)
 +[    5.456792] zynqmp-display fd4a0000.display:​ [drm] Cannot find any crtc or sizes
 +[    5.464416] [drm] Initialized xlnx 1.0.0 20130509 for fd4a0000.display on minor 0
 +[    5.471906] zynqmp-display fd4a0000.display:​ ZynqMP DisplayPort Subsystem driver probed
 +[    5.480258] ahci-ceva fd0c0000.ahci:​ supply ahci not found, using dummy regulator
 +[    5.487794] ahci-ceva fd0c0000.ahci:​ supply phy not found, using dummy regulator
 +[    5.495253] ahci-ceva fd0c0000.ahci:​ supply target not found, using dummy regulator
 +[    5.503090] ahci-ceva fd0c0000.ahci:​ AHCI 0001.0301 32 slots 2 ports 6 Gbps 0x3 impl platform mode
 +[    5.512046] ahci-ceva fd0c0000.ahci:​ flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc sds apst 
 +[    5.522740] scsi host0: ahci-ceva
 +[    5.526342] scsi host1: ahci-ceva
 +[    5.529770] ata1: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x100 irq 45
 +[    5.537685] ata2: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x180 irq 45
 +[    5.546510] xhci-hcd xhci-hcd.1.auto:​ xHCI Host Controller
 +[    5.552005] xhci-hcd xhci-hcd.1.auto:​ new USB bus registered, assigned bus number 1
 +[    5.559754] xhci-hcd xhci-hcd.1.auto:​ hcc params 0x0238f625 hci version 0x100 quirks 0x0000000002010810
 +[    5.569179] xhci-hcd xhci-hcd.1.auto:​ irq 58, io mem 0xfe200000
 +[    5.575321] usb usb1: New USB device found, idVendor=1d6b,​ idProduct=0002,​ bcdDevice= 5.10
 +[    5.583586] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
 +[    5.590807] usb usb1: Product: xHCI Host Controller
 +[    5.595675] usb usb1: Manufacturer:​ Linux 5.10.0-98248-g1bbe32fa5182 xhci-hcd
 +[    5.602800] usb usb1: SerialNumber:​ xhci-hcd.1.auto
 +[    5.607963] hub 1-0:1.0: USB hub found
 +[    5.611733] hub 1-0:1.0: 1 port detected
 +[    5.615834] xhci-hcd xhci-hcd.1.auto:​ xHCI Host Controller
 +[    5.621325] xhci-hcd xhci-hcd.1.auto:​ new USB bus registered, assigned bus number 2
 +[    5.628980] xhci-hcd xhci-hcd.1.auto:​ Host supports USB 3.0 SuperSpeed
 +[    5.635601] usb usb2: New USB device found, idVendor=1d6b,​ idProduct=0003,​ bcdDevice= 5.10
 +[    5.643860] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
 +[    5.651080] usb usb2: Product: xHCI Host Controller
 +[    5.655948] usb usb2: Manufacturer:​ Linux 5.10.0-98248-g1bbe32fa5182 xhci-hcd
 +[    5.663074] usb usb2: SerialNumber:​ xhci-hcd.1.auto
 +[    5.668187] hub 2-0:1.0: USB hub found
 +[    5.671945] hub 2-0:1.0: 1 port detected
 +[    5.685598] input: gpio-keys as /​devices/​platform/​gpio-keys/​input/​input0
 +[    5.692599] of_cfs_init
 +[    5.695065] of_cfs_init:​ OK
 +[    5.698028] cfg80211: Loading compiled-in X.509 certificates for regulatory database
 +[    5.835909] cfg80211: Loaded X.509 cert '​sforshee:​ 00b28ddf47aef9cea7'​
 +[    5.842443] clk: Not disabling unused clocks
 +[    5.846980] ALSA device list:
 +[    5.849937] ​  No soundcards found.
 +[    5.853607] platform regulatory.0:​ Direct firmware load for regulatory.db failed with error -2
 +[    5.862217] cfg80211: failed to load regulatory.db
 +[    5.862241] ata1: SATA link down (SStatus 0 SControl 330)
 +[    5.872413] ata2: SATA link down (SStatus 0 SControl 330)
 +[    5.880417] EXT4-fs (mmcblk0p2):​ Unrecognized mount option "​\xfelj\xdc/​\x8cG<​\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff"​ or missing value
 +[    5.893194] EXT4-fs (mmcblk0p2):​ failed to parse options in superblock: \xfelj\xdc/​\x8cG<​\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff
 +[    5.915034] EXT4-fs (mmcblk0p2):​ warning: mounting fs with errors, running e2fsck is recommended
 +[    5.927801] EXT4-fs (mmcblk0p2):​ mounted filesystem with ordered data mode. Opts: \xfelj\xdc/​\x8cG<​\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff\xff;​ (null)
 +[    5.941651] VFS: Mounted root (ext4 filesystem) on device 179:2.
 +[    5.957234] devtmpfs: mounted
 +[    5.961035] Freeing unused kernel memory: 2496K
 +[    5.965646] Run /sbin/init as init process
 +[    5.969737] ​  with arguments:
 +[    5.969739] ​    /​sbin/​init
 +[    5.969741] ​  with environment:​
 +[    5.969744] ​    ​HOME=/​
 +[    5.969746] ​    ​TERM=linux
 +[    6.495814] systemd[1]: systemd 247.3-7+rpi1 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +ZSTD +SECCOMP +BLKID +ELFUTILS +KMOD +IDN2 -IDN +PCRE2 default-hierarchy=unified)
 +[    6.519063] systemd[1]: Detected architecture arm64.
 +[    6.544806] zynqmp-display fd4a0000.display:​ [drm] Cannot find any crtc or sizes
 +[    6.563449] systemd[1]: Set hostname to <​analog>​.
 +[    7.808367] systemd[1]: /​lib/​systemd/​system/​plymouth-start.service:​16:​ Unit configured to use KillMode=none. This is unsafe, as it disables systemd'​s process lifecycle management for the service. Please update your service to use a safer KillMode=, such as '​mixed'​ or '​control-group'​. Support for KillMode=none is deprecated and will eventually be removed.
 +[    8.015724] systemd[1]: Queued start job for default target Graphical Interface.
 +[    8.024310] random: systemd: uninitialized urandom read (16 bytes read)
 +[    8.031110] systemd[1]: system-getty.slice:​ unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling.
 +[    8.043463] systemd[1]: (This warning is only shown for the first unit using IP firewalling.)
 +[    8.052488] systemd[1]: Created slice system-getty.slice.
 +[    8.072897] random: systemd: uninitialized urandom read (16 bytes read)
 +[    8.079885] systemd[1]: Created slice system-modprobe.slice.
 +[    8.100884] random: systemd: uninitialized urandom read (16 bytes read)
 +[    8.107824] systemd[1]: Created slice system-serial\x2dgetty.slice.
 +[    8.129185] systemd[1]: Created slice system-systemd\x2dfsck.slice.
 +[    8.153077] systemd[1]: Created slice User and Session Slice.
 +[    8.173117] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
 +[    8.197113] systemd[1]: Condition check resulted in Arbitrary Executable File Formats File System Automount Point being skipped.
 +[    8.209568] systemd[1]: Reached target Slices.
 +[    8.224963] systemd[1]: Reached target Swap.
 +[    8.241662] systemd[1]: Listening on Syslog Socket.
 +[    8.257180] systemd[1]: Listening on fsck to fsckd communication Socket.
 +[    8.281033] systemd[1]: Listening on initctl Compatibility Named Pipe.
 +[    8.305514] systemd[1]: Listening on Journal Audit Socket.
 +[    8.325187] systemd[1]: Listening on Journal Socket (/dev/log).
 +[    8.349233] systemd[1]: Listening on Journal Socket.
 +[    8.373927] systemd[1]: Listening on udev Control Socket.
 +[    8.397183] systemd[1]: Listening on udev Kernel Socket.
 +[    8.418774] systemd[1]: Mounting Huge Pages File System...
 +[    8.434551] systemd[1]: Mounting POSIX Message Queue File System...
 +[    8.458420] systemd[1]: Mounting RPC Pipe File System...
 +[    8.474687] systemd[1]: Mounting Kernel Debug File System...
 +[    8.489300] systemd[1]: Condition check resulted in Kernel Trace File System being skipped.
 +[    8.497955] systemd[1]: Condition check resulted in Kernel Module supporting RPCSEC_GSS being skipped.
 +[    8.512195] systemd[1]: Starting Restore / save the current clock...
 +[    8.535658] systemd[1]: Starting Set the console keyboard layout...
 +[    8.557628] systemd[1]: Condition check resulted in Create list of static device nodes for the current kernel being skipped.
 +[    8.571135] systemd[1]: Starting Load Kernel Module configfs...
 +[    8.591025] systemd[1]: Starting Load Kernel Module drm...
 +[    8.610961] systemd[1]: Starting Load Kernel Module fuse...
 +[    8.633243] systemd[1]: Condition check resulted in Set Up Additional Binary Formats being skipped.
 +[    8.642540] systemd[1]: Condition check resulted in File System Check on Root Device being skipped.
 +[    8.653528] systemd[1]: Starting Journal Service...
 +[    8.674465] systemd[1]: Starting Load Kernel Modules...
 +[    8.690880] systemd[1]: Starting Remount Root and Kernel File Systems...
 +[    8.714824] systemd[1]: Starting Coldplug All udev Devices...
 +[    8.739921] systemd[1]: Mounted Huge Pages File System.
 +[    8.761402] systemd[1]: Mounted POSIX Message Queue File System.
 +[    8.793352] systemd[1]: Mounted RPC Pipe File System.
 +[    8.809340] systemd[1]: Mounted Kernel Debug File System.
 +[    8.829841] systemd[1]: Finished Restore / save the current clock.
 +[    8.853906] systemd[1]: Finished Set the console keyboard layout.
 +[    8.881979] systemd[1]: modprobe@configfs.service:​ Succeeded.
 +[    8.888226] systemd[1]: Finished Load Kernel Module configfs.
 +[    8.910015] systemd[1]: modprobe@drm.service:​ Succeeded.
 +[    8.915881] systemd[1]: Finished Load Kernel Module drm.
 +[    8.937650] systemd[1]: Started Journal Service.
 +[    9.021839] EXT4-fs (mmcblk0p2):​ re-mounted. Opts: (null)
 +[    9.165974] systemd-journald[174]:​ Received client request to flush runtime journal.
 +[   ​10.668817] random: crng init done
 +</​code>​
 +</​WRAP>​
 +</​hidden>​
 +
 +=== Make sure all devices are present ===
 +
 +<WRAP box bggreen><​wrap info>​This specifies any shell prompt running on the target</​wrap>​
 +<​xterm>​
 +root@analog:​~#​ iio_info | grep iio:device
 + iio:​device0:​ ams
 + iio:​device1:​ axi-ad9695-hpc (buffer capable)
 +root@analog:​~#​ iio_info | grep hwmon
 + hwmon0: ina226
 + hwmon1: ina226
 + hwmon10: ina226
 + hwmon11: ina226
 + hwmon12: ina226
 + hwmon13: ina226
 + hwmon14: ina226
 + hwmon15: ina226
 + hwmon16: ina226
 + hwmon17: ina226
 + hwmon18: max20751
 + hwmon19: max20751
 + hwmon2: ina226
 + hwmon3: ina226
 + hwmon4: ina226
 + hwmon5: ina226
 + hwmon6: ina226
 + hwmon7: ina226
 + hwmon8: ina226
 + hwmon9: ina226
 +</​xterm></​WRAP>​
  
  
resources/eval/user-guides/ad9695_fmc.txt · Last modified: 21 Dec 2022 10:48 by Liviu-Mihai Iacob