This specifies any shell prompt running on the target
U-Boot 2014.07-dirty (Nov 20 2014 - 17:07:55)
Board: Xilinx Zynq
I2C: ready
DRAM: ECC disabled 1 GiB
MMC: zynq_sdhci: 0
SF: Detected S25FL128S_64K with page size 512 Bytes, erase size 128 KiB, total 32 MiB
In: serial
Out: serial
Err: serial
Net: Gem.e000b000
Hit any key to stop autoboot: 0
Device: zynq_sdhci
Manufacturer ID: 3
OEM: 5344
Name: SC32G
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 29.7 GiB
Bus Width: 4-bit
reading uEnv.txt
407 bytes read in 27 ms (14.6 KiB/s)
Loaded environment from uEnv.txt
Importing environment from SD ...
Running uenvcmd ...
Copying Linux from SD to RAM...
reading uImage
6506856 bytes read in 580 ms (10.7 MiB/s)
reading devicetree.dtb
23071 bytes read in 39 ms (577.1 KiB/s)
reading uramdisk.image.gz
** Unable to read file uramdisk.image.gz **
## Booting kernel from Legacy Image at 03000000 ...
Image Name: Linux-5.4.0-93252-ga4800dc5737b
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 6506792 Bytes = 6.2 MiB
Load Address: 00008000
Entry Point: 00008000
Verifying Checksum ... OK
## Flattened Device Tree blob at 02a00000
Booting using the fdt blob at 0x2a00000
Loading Kernel Image ... OK
Loading Device Tree to 1fff7000, end 1ffffa1e ... OK
Starting kernel ...
Booting Linux on physical CPU 0x0
Linux version 5.4.0-93252-ga4800dc5737b (michael@mhenneri-D06) (gcc version 8.2.0 (GCC)) #2881 SMP PREEMPT Fri Mar 19 16:22:37 CET 2021
CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt: Machine model: Xilinx Zynq ZC706
OF: fdt: earlycon: stdout-path /amba@0/uart@E0001000 not found
Memory policy: Data cache writealloc
cma: Reserved 128 MiB at 0x38000000
percpu: Embedded 15 pages/cpu s29516 r8192 d23732 u61440
Built 1 zonelists, mobility grouping on. Total pages: 260608
Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait clk_ignore_unused cpuidle.off=1
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
mem auto-init: stack:off, heap alloc:off, heap free:off
Memory: 888452K/1048576K available (9216K kernel code, 743K rwdata, 7044K rodata, 1024K init, 162K bss, 29052K reserved, 131072K cma-reserved, 131072K highmem)
rcu: Preemptible hierarchical RCU implementation.
rcu: RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
Tasks RCU enabled.
rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies.
rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
efuse mapped to (ptrval)
slcr mapped to (ptrval)
L2C: platform modifies aux control register: 0x72360000 -> 0x72760000
L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 1 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 8 ways, 512 kB
L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001
random: get_random_bytes called from start_kernel+0x2cc/0x454 with crng_init=0
zynq_clock_init: clkc starts at (ptrval)
Zynq clock init
sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns
clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns
Switching to timer-based delay loop, resolution 3ns
clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns
timer #0 at (ptrval), irq=17
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x100000 - 0x100060
rcu: Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 2 CPUs
SMP: Total of 2 processors activated (1333.33 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes, linear)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0x(ptrval)
e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 25, base_baud = 3125000) is a xuartps
printk: console [ttyPS0] enabled
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
mc: Linux media interface: v0.10
videodev: Linux video capture interface: v2.00
jesd204: created con: id=0, topo=0, link=0, /amba/spi@e0007000/hmc7044@0 <-> /fpga-axi@0/axi-adxcvr-tx@44b60000
jesd204: created con: id=1, topo=0, link=2, /amba/spi@e0007000/hmc7044@0 <-> /fpga-axi@0/axi-adxcvr-rx@44a60000
jesd204: created con: id=2, topo=0, link=0, /fpga-axi@0/axi-adxcvr-tx@44b60000 <-> /fpga-axi@0/axi-jesd204-tx@44b90000
jesd204: created con: id=3, topo=0, link=2, /fpga-axi@0/axi-adxcvr-rx@44a60000 <-> /fpga-axi@0/axi-jesd204-rx@44a90000
jesd204: created con: id=4, topo=0, link=0, /fpga-axi@0/axi-jesd204-tx@44b90000 <-> /fpga-axi@0/axi-ad9081-tx-hpc@44b10000
jesd204: created con: id=5, topo=0, link=2, /fpga-axi@0/axi-jesd204-rx@44a90000 <-> /fpga-axi@0/axi-ad9081-rx-hpc@44a10000
jesd204: created con: id=6, topo=0, link=2, /fpga-axi@0/axi-ad9081-rx-hpc@44a10000 <-> /amba/spi@e0006000/ad9081@0
jesd204: created con: id=7, topo=0, link=0, /fpga-axi@0/axi-ad9081-tx-hpc@44b10000 <-> /amba/spi@e0006000/ad9081@0
jesd204: /amba/spi@e0006000/ad9081@0: JESD204[2] transition uninitialized -> initialized
jesd204: /amba/spi@e0006000/ad9081@0: JESD204[0] transition uninitialized -> initialized
jesd204: found 8 devices and 1 topologies
FPGA manager framework
Advanced Linux Sound Architecture Driver Initialized.
clocksource: Switched to clocksource arm_global_timer
thermal_sys: Registered thermal governor 'step_wise'
NET: Registered protocol family 2
tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear)
TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes, linear)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes, linear)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear)
NET: Registered protocol family 1
hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
workingset: timestamp_bits=30 max_order=18 bucket_order=0
bounce: pool size: 64 pages
io scheduler mq-deadline registered
io scheduler kyber registered
zynq-pinctrl 700.pinctrl: zynq pinctrl initialized
dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330
dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16
brd: module loaded
loop: module loaded
Registered mathworks_ip class
spi-nor spi2.0: found s25fl128s1, expected n25q128a11
random: fast init done
spi-nor spi2.0: s25fl128s1 (32768 Kbytes)
5 fixed-partitions partitions found on MTD device spi2.0
Creating 5 MTD partitions on "spi2.0":
0x000000000000-0x000000500000 : "boot"
0x000000500000-0x000000520000 : "bootenv"
0x000000520000-0x000000540000 : "config"
0x000000540000-0x000000fc0000 : "image"
0x000000fc0000-0x000002000000 : "spare"
MACsec IEEE 802.1AE
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
libphy: MACB_mii_bus: probed
Marvell 88E1116R e000b000.ethernet-ffffffff:07: attached PHY driver [Marvell 88E1116R] (mii_bus:phy_addr=e000b000.ethernet-ffffffff:07, irq=POLL)
macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 29 (00:0a:35:00:01:22)
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
usbcore: registered new interface driver uas
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver upd78f0730
usbserial: USB Serial support registered for upd78f0730
chipidea-usb2 e0002000.usb: e0002000.usb supply vbus not found, using dummy regulator
ULPI transceiver vendor/product ID 0x0424/0x0007
Found SMSC USB3320 ULPI transceiver.
ULPI integrity check: passed.
ci_hdrc ci_hdrc.0: EHCI Host Controller
ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.04
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 5.4.0-93252-ga4800dc5737b ehci_hcd
usb usb1: SerialNumber: ci_hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
i2c /dev entries driver
si570 1-005d: registered, current frequency 156250000 Hz
i2c i2c-0: Added multiplexed i2c bus 1
adv7511 2-0039: 2-0039 supply avdd not found, using dummy regulator
adv7511 2-0039: 2-0039 supply dvdd not found, using dummy regulator
adv7511 2-0039: 2-0039 supply pvdd not found, using dummy regulator
adv7511 2-0039: 2-0039 supply bgvdd not found, using dummy regulator
adv7511 2-0039: 2-0039 supply dvdd-3v not found, using dummy regulator
i2c i2c-0: Added multiplexed i2c bus 2
at24 3-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 3
pca953x 4-0021: 4-0021 supply vcc not found, using dummy regulator
i2c i2c-0: Added multiplexed i2c bus 4
rtc-pcf8563 5-0051: registered as rtc0
i2c i2c-0: Added multiplexed i2c bus 5
at24 6-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 6
i2c i2c-0: Added multiplexed i2c bus 7
i2c i2c-0: Added multiplexed i2c bus 8
pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
gspca_main: v2.14.0 registered
cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer with timeout 10s
Xilinx Zynq CpuIdle Driver started
failed to register cpuidle driver
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA
ledtrig-cpu: registered to indicate activity on CPUs
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
mmc0: new high speed SDHC card at address aaaa
mmcblk0: mmc0:aaaa SC32G 29.7 GiB
jesd204: /amba/spi@e0007000/hmc7044@0,jesd204:1,parent=spi1.0: Using as SYSREF provider
mmcblk0: p1 p2 p3
axi_adxcvr 44a60000.axi-adxcvr-rx: adxcvr_enforce_settings: Using QPLL without access, assuming desired Lane rate will be configured by a different instance
axi_adxcvr 44a60000.axi-adxcvr-rx: AXI-ADXCVR-RX (17.01.a) using QPLL on GTX2 at 0x44A60000. Number of lanes: 4.
axi_adxcvr 44b60000.axi-adxcvr-tx: AXI-ADXCVR-TX (17.01.a) using QPLL on GTX2 at 0x44B60000. Number of lanes: 4.
axi-jesd204-rx 44a90000.axi-jesd204-rx: AXI-JESD204-RX (1.07.a) at 0x44A90000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
axi-jesd204-tx 44b90000.axi-jesd204-tx: AXI-JESD204-TX (1.06.a) at 0x44B90000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
axi_sysid 45000000.axi-sysid-0: AXI System ID core version (1.01.a) found
axi_sysid 45000000.axi-sysid-0: [ad9081_fmca_ebz] on [zc706] git branch <master> git <1099badaf4f3621f9db1723a17d0dcd3dc74e26b> clean [2021-03-08 14:35:28] UTC
fpga_manager fpga0: Xilinx Zynq FPGA Manager registered
usbcore: registered new interface driver snd-usb-audio
NET: Registered protocol family 10
Segment Routing with IPv6
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 36
Registering SWP/SWPB emulation handler
[drm] Cannot find any crtc or sizes
[drm] Initialized axi_hdmi_drm 1.0.0 20120930 for 70e00000.axi_hdmi on minor 0
ad9081 spi0.0: AD9081 Rev. 3 Grade 10 (API 1.1.0) probed
cf_axi_dds 44b10000.axi-ad9081-tx-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x44B10000 mapped to 0x(ptrval), probed DDS AD9081
asoc-simple-card adv7511_hdmi_snd: spdif-hifi <-> 75c00000.axi-spdif-tx mapping ok
cf_axi_adc 44a10000.axi-ad9081-rx-hpc: ADI AIM (10.01.b) at 0x44A10000 mapped to 0x(ptrval), probed ADC AD9081 as MASTER
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition initialized -> probed
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition initialized -> probed
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition probed -> idle
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition probed -> idle
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition idle -> device_init
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition idle -> device_init
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition device_init -> link_init
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition device_init -> link_init
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_init -> link_supported
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_init -> link_supported
hmc7044 spi1.0: hmc7044_jesd204_link_pre_setup: Link2 forcing continuous SYSREF mode
hmc7044 spi1.0: hmc7044_jesd204_link_pre_setup: Link0 forcing continuous SYSREF mode
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_supported -> link_pre_setup
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_supported -> link_pre_setup
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_pre_setup -> clk_sync_stage1
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_pre_setup -> clk_sync_stage1
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition clk_sync_stage1 -> clk_sync_stage2
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition clk_sync_stage1 -> clk_sync_stage2
[drm] Cannot find any crtc or sizes
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition clk_sync_stage2 -> clk_sync_stage3
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition clk_sync_stage2 -> clk_sync_stage3
[drm] Cannot find any crtc or sizes
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition clk_sync_stage3 -> link_setup
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition clk_sync_stage3 -> link_setup
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_setup -> opt_setup_stage1
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_setup -> opt_setup_stage1
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition opt_setup_stage1 -> opt_setup_stage2
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition opt_setup_stage1 -> opt_setup_stage2
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition opt_setup_stage2 -> opt_setup_stage3
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition opt_setup_stage2 -> opt_setup_stage3
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition opt_setup_stage3 -> opt_setup_stage4
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition opt_setup_stage3 -> opt_setup_stage4
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition opt_setup_stage4 -> opt_setup_stage5
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition opt_setup_stage4 -> opt_setup_stage5
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition opt_setup_stage5 -> clocks_enable
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition opt_setup_stage5 -> clocks_enable
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition clocks_enable -> link_enable
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition clocks_enable -> link_enable
ad9081 spi0.0: JESD RX (JTX) Link2 in DATA, SYNC deasserted, PLL locked, PHASE established, MODE valid
ad9081 spi0.0: JESD TX (JRX) Link0 0xF lanes in DATA
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_enable -> link_running
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_enable -> link_running
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[2] transition link_running -> opt_post_running_stage
jesd204: /amba/spi@e0006000/ad9081@0,jesd204:0,parent=spi0.0: JESD204[0] transition link_running -> opt_post_running_stage
input: gpio_keys as /devices/soc0/gpio_keys/input/input0
rtc-pcf8563 5-0051: setting system clock to 2021-03-19T15:24:20 UTC (1616167460)
clk: Not disabling unused clocks
ALSA device list:
#0: HDMI monitor
EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
VFS: Mounted root (ext4 filesystem) on device 179:2.
devtmpfs: mounted
Freeing unused kernel memory: 1024K
Run /sbin/init as init process
systemd[1]: Failed to lookup module alias 'autofs4': Function not implemented
systemd[1]: systemd 241 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +SECCOMP +BLKID +ELFUTILS +KMOD -IDN2 +IDN -PCRE2)
systemd[1]: Detected architecture arm.
Welcome to Kuiper GNU/Linux 10 (buster)!
systemd[1]: Set hostname to <analog>.
systemd[1]: File /lib/systemd/system/systemd-journald.service:12 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling.
systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.)
systemd[1]: /etc/systemd/system/tof-server.service:1: Assignment outside of section. Ignoring.
systemd[1]: /etc/systemd/system/tof-server.service:2: Assignment outside of section. Ignoring.
random: systemd: uninitialized urandom read (16 bytes read)
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password R�…uests to Wall Directory Watch.
systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket.
Starting Set the console keyboard layout...
Starting Load Kernel Modules...
[ OK ] Created slice User and Session Slice.
[ OK ] Listening on Syslog Socket.
Mounting RPC Pipe File System...
[ OK ] Listening on udev Control Socket.
[ OK ] Created slice system-getty.slice.
[ OK ] Listening on fsck to fsckd communication Socket.
[ OK ] Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-systemd\x2dfsck.slice.
Starting Restore / save the current clock...
[ OK ] Listening on udev Kernel Socket.
Starting udev Coldplug all Devices...
Starting Journal Service...
[ OK ] Listening on initctl Compatibility Named Pipe.
[ OK ] Reached target Slices.
Mounting Kernel Debug File System...
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Started Set the console keyboard layout.
[ OK ] Started Journal Service.
[FAILED] Failed to mount RPC Pipe File System.
See 'systemctl status run-rpc_pipefs.mount' for details.
[DEPEND] Dependency failed for RPC �…curity service for NFS server.
[DEPEND] Dependency failed for RPC �…ice for NFS client and server.
[ OK ] Started Restore / save the current clock.
[ OK ] Mounted Kernel Debug File System.
Starting Remount Root and Kernel File Systems...
[ OK ] Reached target NFS client services.
[ OK ] Reached target Remote File Systems (Pre).
[ OK ] Reached target Remote File Systems.
Mounting Kernel Configuration File System..random: crng init done
random: 7 urandom warning(s) missed due to ratelimiting
.
Starting Apply Kernel Variables...
[ OK ] Mounted Kernel Configuration File System.
[ OK ] Started udev Coldplug all Devices.
[ OK ] Started Apply Kernel Variables.
Starting Helper to synchronize boot up for ifupdown...
[ OK ] Started Helper to synchronize boot up for ifupdown.
[ OK ] Started Remount Root and Kernel File Systems.
Starting Create System Users...
Starting Flush Journal to Persistent Storage...
Starting Load/Save Random Seed...
[ OK ] Started Create System Users.
[ OK ] Started Load/Save Random Seed.
Starting Create Static Device Nodes in /dev...
[ OK ] Started Flush Journal to Persistent Storage.
[ OK ] Started Create Static Device Nodes in /dev.
Starting udev Kernel Device Manager...
[ OK ] Reached target Local File Systems (Pre).
[ OK ] Started udev Kernel Device Manager.
Starting Show Plymouth Boot Screen...
[ OK ] Started Show Plymouth Boot Screen.
[ OK ] Reached target Local Encrypted Volumes.
[ OK ] Started Forward Password R�…s to Plymouth Directory Watch.
Starting Load Kernel Modules...
[ OK ] Found device /dev/ttyPS0.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Found device /dev/disk/by-partuuid/18f1f9d5-01.
Starting File System Check�…isk/by-partuuid/18f1f9d5-01...
[ OK ] Started File System Check Daemon to report status.
[ OK ] Started File System Check �…/disk/by-partuuid/18f1f9d5-01.
Mounting /boot...
[ OK ] Mounted /boot.
[ OK ] Reached target Local File Systems.
Starting Raise network interfaces...
Starting Tell Plymouth To Write Out Runtime Data...
Starting Set console font and keymap...
Starting Create Volatile Files and Directories...
Starting Preprocess NFS configuration...
[ OK ] Started Tell Plymouth To Write Out Runtime Data.
[ OK ] Started Preprocess NFS configuration.
[ OK ] Started Set console font and keymap.
[ OK ] Started Create Volatile Files and Directories.
Starting Update UTMP about System Boot/Shutdown...
Starting Network Time Synchronization...
[ OK ] Started Update UTMP about System Boot/Shutdown.
Starting Load Kernel Modules...
Starting Tell Plymouth To Write Out Runtime Data...
[ OK ] Started Network Time Synchronization.
[ OK ] Started Raise network interfaces.
[ OK ] Started Tell Plymouth To Write Out Runtime Data.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Reached target System Time Synchronized.
[ OK ] Reached target System Initialization.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Started Daily rotation of log files.
[ OK ] Started Daily apt download activities.
[ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Listening on triggerhappy.socket.
[ OK ] Listening on GPS (Global P�…ioning System) Daemon Sockets.
[ OK ] Listening on CUPS Scheduler.
[ OK ] Reached target Sockets.
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Started Daily man-db regeneration.
[ OK ] Started Daily apt upgrade and clean activities.
[ OK ] Reached target Timers.
[ OK ] Started CUPS Scheduler.
[ OK ] Reached target Paths.
[ OK ] Reached target Basic System.
[ OK ] Started D-Bus System Message Bus.
[ OK ] Started tof-server.service.
Starting Avahi mDNS/DNS-SD Stack...
Starting rng-tools.service...
Starting dhcpcd on all interfaces...
Starting WPA supplicant...
Starting Login Service...
[ OK ] Started Regular background program processing daemon.
[ OK ] Started CUPS Scheduler.
[ OK ] Started Manage Sound Card State (restore and store).
Starting LSB: Switch to on�…nless shift key is pressed)...
Starting System Logging Service...
Starting Check for Raspberry Pi EEPROM updates...
Starting Disk Manager...
Starting Save/Restore Sound Card State...
Starting dphys-swapfile - �…unt, and delete a swap file...
Starting triggerhappy global hotkey daemon...
Starting Modem Manager...
[ OK ] Started System Logging Service.
[ OK ] Started triggerhappy global hotkey daemon.
[FAILED] Failed to start rng-tools.service.
See 'systemctl status rng-tools.service' for details.
[ OK ] Started dhcpcd on all interfaces.
[ OK ] Started Check for Raspberry Pi EEPROM updates.
[ OK ] Started Save/Restore Sound Card State.
[ OK ] Reached target Sound Card.
[ OK ] Started Login Service.
[ OK ] Started Avahi mDNS/DNS-SD Stack.
[ OK ] Started WPA supplicant.
Starting Authorization Manager...
[ OK ] Reached target Network.
Starting OpenBSD Secure Shell server...
Starting Permit User Sessions...
Starting HTTP based time synchronization tool...
Starting /etc/rc.local Compatibility...
[ OK ] Started IIO Daemon.
[ OK ] Started Make remote CUPS printers available locally.
[ OK ] Started LSB: Switch to ond�…(unless shift key is pressed).
[ OK ] Started HTTP based time synchronization tool.
[ OK ] Started Permit User Sessions.
[ OK ] Started /etc/rc.local Compatibility.
[ OK ] Started dphys-swapfile - s�…mount, and delete a swap file.
Starting Light Display Manager...
Starting Hold until boot process finishes up...
[ OK ] Started Authorization Manager.
[ OK ] Started OpenBSD Secure Shell server.
[ OK ] Started Modem Manager.
Raspbian GNU/Linux 10 analog ttyPS0
analog login: root (automatic login)
Last login: Fri Mar 19 15:23:10 GMT 2021 on ttyPS0
Linux analog 5.4.0-93252-ga4800dc5737b #2881 SMP PREEMPT Fri Mar 19 16:22:37 CET 2021 armv7l
The programs included with the Debian GNU/Linux system are free software;
the exact distribution terms for each program are described in the
individual files in /usr/share/doc/*/copyright.
Debian GNU/Linux comes with ABSOLUTELY NO WARRANTY, to the extent
permitted by applicable law.
root@analog:~#