Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:ad7441x [07 Jul 2021 11:08] – . Bríde Ní Riagáin | resources:eval:user-guides:ad7441x [24 Sep 2021 17:36] (current) – [Introduction] Bríde Ní Riagáin |
---|
The AD74412R and AD74413R are quad-channel software configurable input/output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI). | The AD74412R and AD74413R are quad-channel software configurable input/output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI). |
Datasheet and evaluation details can be found at the relevant product pages. See the links below: | Datasheet and evaluation details can be found at the relevant product pages. See the links below: |
\\ [[adi>en/products/ad74412r.html|AD74412R product page]] | * [[adi>en/products/ad74412r.html|AD74412R product page]] |
\\ [[adi>en/products/ad74413r.html|AD74413R product page]] | * [[adi>en/products/ad74413r.html|AD74413R product page]] |
| |
This Wiki provides additional information on usage options for the software configurable I/O devices. | This Wiki provides additional information on usage options for the software configurable I/O devices. |
| |
* [[.:eval-ad7441x:tools:Thermocouple|Thermocouple & Cold Junction Compensation Measurements]] | * [[.:eval-ad7441x:tools:Thermocouple|Thermocouple & Cold Junction Compensation Measurements]] |
* [[.:eval-ad7441x0:tools:3-wire RTD |3-wire RTD Measurements]] | * [[.:eval-ad7441x:tools:3wRTD|Supporting 3-wire RTD Measurements]] |
| * [[.:eval-ad7441x0:tools:Diagnostics|Fault Detection & Diagnostics with AD74412R/AD74413R]] |
* [[.:eval-ad7441x0:tools:Commissioning|Commissioning made easy with AD74412R/AD74413R]] | * [[.:eval-ad7441x0:tools:Commissioning|Commissioning made easy with AD74412R/AD74413R]] |
* [[.:eval-ad7441x0:tools:Faults & diagnostics |Faults & diagnostics]] | |
| |
| |