Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:user-guides:ad7441x [30 Jul 2021 14:32]
Bríde Ní Riagáin Adding 3-wire RTD title
resources:eval:user-guides:ad7441x [03 Aug 2021 12:35] (current)
Bríde Ní Riagáin bulleted product pages
Line 3: Line 3:
 The AD74412R and AD74413R are quad-channel software configurable input/​output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI). The AD74412R and AD74413R are quad-channel software configurable input/​output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI).
 Datasheet and evaluation details can be found at the relevant product pages. See the links below: ​ Datasheet and evaluation details can be found at the relevant product pages. See the links below: ​
-\\ [[adi>​en/​products/​ad74412r.html|AD74412R product page]] +  * [[adi>​en/​products/​ad74412r.html|AD74412R product page]] 
-\\ [[adi>​en/​products/​ad74413r.html|AD74413R product page]]+  ​* ​[[adi>​en/​products/​ad74413r.html|AD74413R product page]]
  
 This Wiki provides additional information on usage options for the software configurable I/O devices. This Wiki provides additional information on usage options for the software configurable I/O devices.
resources/eval/user-guides/ad7441x.txt · Last modified: 03 Aug 2021 12:35 by Bríde Ní Riagáin