Both sides previous revisionPrevious revision | |
resources:eval:user-guides:ad7403 [30 Oct 2015 20:14] – [Downloads] Tom MacLeod | resources:eval:user-guides:ad7403 [03 Jan 2021 22:04] (current) – fix links Robin Getz |
---|
====== MathWorks Simulink Model of AD7403 ====== | ====== MathWorks Simulink Model of AD7403 ====== |
| |
A model of the [[http://www.analog.com/AD7403?doc=AD7403.pdf|AD7403]] is provided here for functional demonstration. It can accept various sources (for example: ramp, constant, sinusoid etc) and there is the option to apply a sinc filter to the output. The sinc filter is necessary to reconstruct the original information, by digitally filtering and decimating the modulator output. | A model of the [[adi>AD7403?doc=AD7403.pdf|AD7403]] is provided here for functional demonstration. It can accept various sources (for example: ramp, constant, sinusoid etc) and there is the option to apply a sinc filter to the output. The sinc filter is necessary to reconstruct the original information, by digitally filtering and decimating the modulator output. |
| |
The [[http://www.analog.com/AD7403?doc=AD7403.pdf|AD7403]] is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The [[http://www.analog.com/AD7403?doc=AD7403.pdf|AD7403]] operates from a 5 V (VDD1) power supply and accepts a differential input signal of ±250 mV (±320 mV full-scale). The differential input is ideally suited to shunt voltage monitoring in high voltage applications where galvanic isolation is required. | The [[adi>AD7403?doc=AD7403.pdf|AD7403]] is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The [[adi>AD7403?doc=AD7403.pdf|AD7403]] operates from a 5 V (VDD1) power supply and accepts a differential input signal of ±250 mV (±320 mV full-scale). The differential input is ideally suited to shunt voltage monitoring in high voltage applications where galvanic isolation is required. |
| |
The analog input is continuously sampled by a high performanceanalog modulator, and converted to a ones density digital output stream with a data rate of up to 20 MHz. The original information can be reconstructed with an appropriate digital filter to achieve 88 dB signal to noise ratio (SNR) at 78.1 kSPS.The serial input/output can use a 5 V or a 3 V supply (VDD2).The serial interface is digitally isolated. High speed complementarymetal oxide semiconductor (CMOS) technology, combined with monolithic transformer technology, means the on-chip isolation provides outstanding performance characteristics, superior to alternatives such as optocoupler devices. The [[http://www.analog.com/AD7403?doc=AD7403.pdf|AD7403]] device is offered in a 16-lead, wide-body SOIC package and has an operating temperature range of −40°C to +125°C. | The analog input is continuously sampled by a high performanceanalog modulator, and converted to a ones density digital output stream with a data rate of up to 20 MHz. The original information can be reconstructed with an appropriate digital filter to achieve 88 dB signal to noise ratio (SNR) at 78.1 kSPS.The serial input/output can use a 5 V or a 3 V supply (VDD2).The serial interface is digitally isolated. High speed complementarymetal oxide semiconductor (CMOS) technology, combined with monolithic transformer technology, means the on-chip isolation provides outstanding performance characteristics, superior to alternatives such as optocoupler devices. The [[adi>AD7403?doc=AD7403.pdf|AD7403]] device is offered in a 16-lead, wide-body SOIC package and has an operating temperature range of −40°C to +125°C. |
| |
[[http://www.analog.com/AD7403?doc=AD7403.pdf|{{:resources:eval:user-guides:ad7403_fbs_1_.png?direct|}}]] | [[adi>AD7403?doc=AD7403.pdf|{{:resources:eval:user-guides:ad7403_fbs_1_.png?direct|}}]] |
| |
<WRAP round info 65%> | <WRAP round info 65%> |