Evaluation Board for the AD2S1210 Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator
ADD PIC
The EVAL-AD2S1210SDZ is a full featured evaluation board designed to allow the user to easily evaluate all the features of the AD2S1210 resolver-to-digital converter (RDC).
To boot the Zedboard and control the EVAL-AD2S1210SDZ, you will need to install ADI Kuiper Linux on an SD card. Complete instructions, including where to download the SD card image, how to write it to the SD card, and how to configure the system are provided on the Kuiper Linux page.
Follow the configuration procedure under Configuring the SD Card for FPGA Projects on the Kuiper Linux page. Copy the following files onto the boot directory to configure the SD card:
You will need to:
All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.
Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.
FPGA | SDP ADAPTER | EVAL-AD2S1210SDZ | |||
---|---|---|---|---|---|
Connected to | FMC NAME | FMC PIN | SCH SIG NAME | SDP(J2) PIN | SCH NAME |
PS SPI 0 SDI | FMC_LPC_LA01_CC_P | D08 | CON_PAR_DATA[15] | 110 | SDO |
PS SPI 0 SDO | FMC_LPC_CLK0_M2C_P | H04 | CON_PAR_DATA[14] | 12 | SDI |
PS SPI 0 CLK | FMC_LPC_CLK0_M2C_N | H05 | CON_PAR_DATA[13] | 13 | SCLK |
Logic low | FMC_LPC_LA04_N | H11 | CON_PAR_CS | 22 | PAR_CS_n |
PS SPI 0 CSn 0 | FMC_LPC_LA09_N | D15 | CON_PAR_WR | 100 | PAR_WR_n |
PS EMIO 32 (Linux 86) | FMC_LPC_LA13_N | D18 | CON_PAR_ADDR[0] | 96 | PAR_A0 |
PS EMIO 33 (Linux 87) | FMC_LPC_LA07_P | H13 | CON_PAR_ADDR[1] | 25 | PAR_A1 |
PS EMIO 34 (Linux 88) | FMC_LPC_LA21_P | H25 | CON_GPIO[0] | 43 | SDP_RES_0 |
PS EMIO 35 (Linux 89) | FMC_LPC_LA26_P | D26 | CON_GPIO[1] | 78 | SDP_RES_1 |
PS EMIO 36 (Linux 90) | FMC_LPC_LA27_P | C26 | CON_GPIO[3] | 77 | TMR_A (SAMPLE) |
SPI connections
SPI manager instance | Alias | SPI address | SPI subordinate | CSn |
---|---|---|---|---|
psu spi 0 | spi_fpga | 0xFF040000 | AD2S1210 | 0 |
Ps8 EMIO offset = 54
GPIO Signal | GPIO | HDL GPIO EMIOn |
---|---|---|
TMR_A (SAMPLE) | 90 | 36 |
SDP_RES_1 | 89 | 35 |
SDP_RES_0 | 88 | 34 |
A1 | 87 | 33 |
A0 | 86 | 32 |