Introduction
The AD-TRXBOOST1-EBZ module is comprised of the ADL5610 which is an 18dB RF fixed gain block that can operate between 30MHz and 6 GHz with a low noise figure of 2.2dB, the ADL5521 which is a 20dB LNA that can operate between 400MHz and 4GHz with a low noise figure of 0.8dB, along with the ADP2370 switch regulator and two ADP7104 LDOs.
For additional information or to purchase the AD-TRXBOOST1-EBZ, visit: www.analog.com/AD-TRXBOOST1-EBZ
Features
Includes schematics, layout, BOM, Gerber files
Powered from single Keyed connector that matches the header on the FMCOMMS2/3/4 series.
Provides one channel TX and one channel RX boost.
ADL5610 Gain Block
ADL5521 LNA
400MHz to 4GHz
Fixed gain of 20.8dB at 900MHz
Noise figure: 0.8dB at 900MHz
OIP3: 37.0dBm at 900MHz
P1dB: 21.8dBm at 900MHz
Single supply between 3V and 5V
Applications
Electronic test and measurement equipment
General-purpose software radios
Radar systems
Ultra wideband satellite receivers
Signals intelligence (SIGINT)
Point to point communication systems
DOCSIS 3.0 CMTS and HFC networks
Multiple input/multiple output (MIMO) radios
Automated test equipment