The AD-SWIOT1L-SL is a complete hardware and software platform for prototyping intelligent, secure, network-capable field devices, with applications in factory automation, process control, and intelligent buildings. Some of the main features and benefits include:
I/O | |
---|---|
Channels | 4 software configurable IO channels |
Digital input | Type 1 and 3, or Type 2 |
Digital output | High-Side (HS) Switch or Push-Pull (PP) Driver |
Analog input | Voltage (0 V to 10 V), Current (0 mA to 25 mA) |
Analog output | Voltage (0 V to 11 V), Current (0 mA to 25 mA) |
RTD measurements | 2-wire RTD (0 Ω to 1 MΩ) |
Computing Resources | |
CPU | MAX32650 Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 3MB Flash and 1MB SRAM |
Memory | 1 Gb RAM |
Storage | 64 Mb QSPI Flash |
Connectivity | |
Ethernet | 10BASE-T1L |
Power supply | |
External power | 24 DC @ 6A |
Power over Ethernet | SPoE class 12 |
Operating Conditions | |
Temperature Range | -25oC to 60oC |
For more information about the hardware and to get the design and integration files see the AD-SWIOT1L-SL Hardware User Guide
The development kit is delivered with a set of accessories required to put the system together and get it up and running in no time.
This is what you'll find in the development kit box:
The AD-SWIOT1L-SL comes with pre-programmed firmware and a GUI PC application, allowing system configuration, control, and data acquisition over the 10BASE-T1L interface.
The AD-SWIOT1L-SL firmware is based on ADI's open-source no-OS framework. It includes the bare-metal device drivers for all the components in the system as well as example applications enabling connectivity via the 10BASE-T1L interface for system configuration and data transfer.
For questions and more information please contact us on the Analog Devices Engineer Zone.