Wiki

This version is outdated by a newer approved version.DiffThis version (01 Jul 2016 01:21) was approved by Neil Wilson.The Previously approved version (11 Feb 2016 20:20) is available.Diff

This is an old revision of the document!


AD-PZSDR2400TDD-EB Hardware

Downloads

Picture and Main components

Outline

For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board. The PCB measures 100mm x 62mm and is the same form factor as the RFSOM

Size

The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 100mm x 62mm. The mounting holes align with the carrier card (AES-PZSDRCC-FMC-G), and are shown below.

Layers

The AD-PZSDR2400TDD-EB is a 4 layer board.

Navigation - AD-PZSDR2400TDD-EB

resources/eval/user-guides/ad-pzsdr2400tdd-eb/hardware.1467202837.txt.gz · Last modified: 29 Jun 2016 14:20 by Charly El-Khoury