Wiki

This version is outdated by a newer approved version.DiffThis version (21 Mar 2024 03:32) was approved by Joyce Velasco.The Previously approved version (15 Mar 2024 02:24) is available.Diff

This is an old revision of the document!


AD-MAX32LRWISE-SL: Long Range Wireless Radio Development Kit based on MAX32670 MCU and LR1110 RF Transceiver

Overview

The AD-MAX32LRWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the LR1110, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on ARM Cortex-M4 processor.

The kit is composed of a development board and equipped with sensor modules, providing users with a complete system that is suitable for quick prototyping and development of IoT applications. The design includes a gateway, which is crucial for establishing connectivity between the LPWAN devices and the backend or application server. This component is vital for data transfer and communication.

This also comes with software that allows users to observe nodes in a graphical user interface (GUI) dashboard. This feature enhances the monitoring and management capabilities of the system. To use the development board, users need to flash it with functional firmware. A simple join example has been open-sourced, providing more flexibility and easy customization in terms of firmware development.

Overall, the AD-MAX32LRWISE-SL development kit offers a comprehensive and user-friendly solution for individuals or developers interested in exploring and implementing LPWAN technology for IoT applications.

Features

  • Provides the user with a platform to evaluate the features and performance of the evaluation kit.
  • Allows the user to prototype and test their IoT applications before moving on to full-scale development.
  • Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency.
  • Includes development tools, libraries, and documentation to assist user in writing and debugging their code.
  • Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication.
  • Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the LR1110 into their IoT devices.


Applications

  • Battery-Powered Medical Devices
  • Industrial Sensors
  • Optical Communication Modules
  • Secure Radio Modem Controller
  • Smart Sensor Controller
  • System Housekeeping Controller


System Architecture



Specifications

MCU
Arm Cortex-M4 Core with FPU up to 100 MHz
384 kB flash memory with error correction
160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
Security
Available secure boot
Support cryptographic algorithms, including AES-128/192/256, 1024-bit DSA, 2048-bit (CRT) and secure boot loader
Power
Ultralow power Real Time Clock with Integrated Power Switch
Average battery life: more than 10 years
Long Range Radio
Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
Programmable bit rate up to 62.5 kbps and 300 kbps
Support of all major sub-GHz ISM bands from 150 MHz to 960 MHz
High sensitivity: down to -148 dBm
Transmission distance: up to 10 km to 15 km
Low power multi-constellation GNSS scanner/ passive Wi-Fi AP MAC address scanner (only available for LR1110 radio chip)



Components

When you purchase the AD-MAX32LRWISE-SL development kit, the package comes with the following boards and accessories:

  • Component Sensor Node:
  • Gateway Concentrator
    • RAK5146 PiHAT Kit
    • Raspberry Pi 4 Model B with Power Supply Adapter
  • MAX32625PICO Programming Adapter
  • Micro SD Card
  • LAN Cable


What is a Base Board?

A Base Board contains an RF transceiver chip and a microcontroller, which combine all the required elements for long range communication. This platform uses the chirp spread spectrum technique, allowing sensors to connect to a network and send and receive data in long distances.

MAX32670-LR-ARDZ

The MAX32670-LR-ARDZ Base board consists of the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex-M4 processor, and the LR1110 long range RF transceiver module.



What are Sensor Nodes?

Sensor nodes are devices that wirelessly send or receive messages to and back from the gateways. These devices communicate with nearby gateways connected through a network server. Depending on the intended applications, sensors can transmit various type of data such as temperature, flow rate, vibration, etc.



EV-CATTLETAG-ARDZ Sensor for Livestock Monitoring

The EV-CATTLETAG-ARDZ is a system module that uses ADI power solution on the controller and transceiver module used for virtual fencing solution for livestock, where the animals are controlled by GPS-collars and an app. The system is consisting of a MAX20361 power harvester, MAX20335 BMS, and a MAX30210 temperature sensor and a buzzer with an option for vibration motor.



System Setup

PHASE 1: Hardware Setup

Note that this setup only applies for MAX32670-LR-ARDZ Base Board. Users may use a different base board or microcontroller, however the firmware built for this demo application cannot be used as this is specifically designed for the MAX32670-LR-ARDZ.


Equipment Needed

  • One (1) MAX32670-LR-ARDZ Base Board
  • One (1) EV-CATTLETAG-ARDZ Sensor Node
  • One (1) MAX32625PICO Rapid Development Platform with 10-pin ribbon cable
  • One (1) CR123A Battery or any equivalent external DC power supply (+3 V to +4.7 V)
    • Note that this is not included in the kit
  • One (1) Micro USB to USB cable
  • Host PC (Windows 10 or later)





  1. Insert one CR123A battery (3 V to 4.7 V) into the battery holder (BT1 connector) of the MAX32670-LR-ARDZ Base Board.

    Make sure to check for the battery polarity in the BT1 connector, refer to the figure below. The DS3 LED will light up indicating that you have inserted the battery correctly and that power is provided in the base board.

  2. Connect the EV-CATTLETAG-ARDZ to the MAX32670-LR-ARDZ Base Board by aligning the corresponding Arduino headers on each board.
  3. Connect the MAX32625PICO programming adapter to the MAX32670-LR-ARDZ Base Board through the 10-pin ribbon cable.

    Make sure that the MAX32625PICO programming adapter has been flashed with the correct image before connecting it to the MAX32670-LR-ARDZ Base Board. If you do not know how to load the image, click on the instructions below:

    How to flash the firmware image in the MAX32625PICO

    How to flash the firmware image in the MAX32625PICO

    1. Download the firmware image: MAX32625PICO Firmware
    2. Do not connect the MAX32625PICO to the MAX32670-LR-ARDZ Base Board yet.
    3. Connect the MAX32625PICO to the Host PC using the micro USB to USB cable.
    4. Press the button on the MAX32625PICO. (Do not release the button until the MAINTENANCE drive is mounted).
    5. Release the button once the MAINTENANCE drive is mounted.
    6. Drag and drop (to the MAINTENANCE drive) the firmware image.
    7. After a few seconds, the MAINTENANCE drive will disappear and be replaced by a drive named DAPLINK. This indicates that the process is complete, and the MAX32625PICO can now be used to flash the firmware of the MAX32670-LR-ARDZ Base Board.
  4. Connect the MAX32625PICO programming adapter to the Host PC using the micro USB to USB cable.


Once you have completed this setup, proceed to PHASE 2 found in ADI Long Range Wireless Radio Software User Guide.



Resources

Help and Support

For questions and more information about this product, connect with us through the Analog Devices Engineer Zone.



resources/eval/user-guides/ad-max32lrwise-sl.1710988316.txt.gz · Last modified: 21 Mar 2024 03:31 by Joyce Velasco