Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
Last revisionBoth sides next revision
resources:eval:user-guides:ad-gmslcamrpi-adp [23 Oct 2023 23:28] – [Camera Connections] Blaine Ashleyresources:eval:user-guides:ad-gmslcamrpi-adp [21 Dec 2023 15:53] – formatting changes Tom Brady
Line 1: Line 1:
 ====== AD-GMSLCAMRPI-ADP# User Guide ====== ====== AD-GMSLCAMRPI-ADP# User Guide ======
-Create a full GMSL Camera System with off the shelf parts.  +Seamlessly insert GMSL into the signal chain and create a full GMSL Camera System with off the shelf parts.  
-{{:playground:wikigmslblock.png?400|}}+ 
 +{{:playground: signal_chain.png?600|}}
 ===== Overview ===== ===== Overview =====
 The [[adi>design-center/evaluation-hardware-and-software/evaluation-boards-kits/AD-GMSLCAMRPI-ADP.html|AD-GMSLCAMRPI-ADP#]] enables connecting GMSL serializer and deserialier Evaluation Kits (EVK) to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, with the following functionalities: The [[adi>design-center/evaluation-hardware-and-software/evaluation-boards-kits/AD-GMSLCAMRPI-ADP.html|AD-GMSLCAMRPI-ADP#]] enables connecting GMSL serializer and deserialier Evaluation Kits (EVK) to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, with the following functionalities:
Line 8: Line 9:
   * A **GMSL Deserializer EVK Adapter** with two 22-pin ribbon cable connectors, for connecting to Raspberry Pi, Nividia or Xilinx development platforms, or any other processing platform supporting the 15-pin or 22-pin ribbon cable connectors    * A **GMSL Deserializer EVK Adapter** with two 22-pin ribbon cable connectors, for connecting to Raspberry Pi, Nividia or Xilinx development platforms, or any other processing platform supporting the 15-pin or 22-pin ribbon cable connectors 
  
-{{:resources:eval:user-guides:ad-3dsmartcam1-prz:block_diagram.png?500|Block diagram}}+{{:resources:eval:user-guides:ad-3dsmartcam1-prz:block_diagram.png?600|Block diagram}}
  
-{{:playground:wikigmsladptop.png?400|}}+{{:playground:wikigmsladptop.png?600|}}
  
 ---- ----
Line 16: Line 17:
 ===== Specifications ===== ===== Specifications =====
 ^ Ribbon cable adapter ^^ ^ Ribbon cable adapter ^^
-| **Connectors**      | 2 x 15-pin (2 x MIPI lanes, P/N: 1-84953-5) | +| **Connectors**      | 2 x 15 Pin Type A Flexible Ribbon Cable (2 x MIPI lanes, P/N: 1-84953-5) | 
-|                     | 2 x 22-pin (P/N: 687122149022) |+|                     | 2 x 22 Pin Type B Flexible Ribbon Cable (P/N: 687122149022) |
 | **Power**           | Routing 3.3V external power between pairs of 15-pin and 22-pin connectors | | **Power**           | Routing 3.3V external power between pairs of 15-pin and 22-pin connectors |
 ^ GMSL Serializer EVK Adapter ^^ ^ GMSL Serializer EVK Adapter ^^
resources/eval/user-guides/ad-gmslcamrpi-adp.txt · Last modified: 04 Mar 2024 14:57 by Tom Brady