Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
resources:eval:user-guides:ad-gmsl2eth-sl [06 Apr 2024 18:03] – [Specifications] Andrei Cozmaresources:eval:user-guides:ad-gmsl2eth-sl [06 Apr 2024 18:04] – [Specifications] Andrei Cozma
Line 24: Line 24:
 | RS232 | Serial interface for connecting UART peripherals, e.g. GNSS devices                      | | RS232 | Serial interface for connecting UART peripherals, e.g. GNSS devices                      |
 | I/O   | 16 general purpose I/O pins with software configurable functionality, 3.3V voltage level | | I/O   | 16 general purpose I/O pins with software configurable functionality, 3.3V voltage level |
-| GMSL  | 2 x Quad Fakra connectors supporting 8 x GMSL camera intrfaces                           |+| GMSL  | 2 x Quad Fakra connectors supporting 8 x GMSL camera interfaces                           |
 ^ Processing                                                                                      ^^ ^ Processing                                                                                      ^^
 | AMD KV26 | Industrial grade AMD KV26 SoM                                                         | | AMD KV26 | Industrial grade AMD KV26 SoM                                                         |
 ^ Power & Thermal                                                                                 ^^ ^ Power & Thermal                                                                                 ^^
-Supply                | Input voltage: 9V-48V DC @ 24W max                                       |+Power supply          | Input voltage: 9V-48V DC @ 24W max                                       |
 | Operating temperature | -40°C – 60°C                                                             | | Operating temperature | -40°C – 60°C                                                             |
 ^ Software                                                                                        ^^ ^ Software                                                                                        ^^
resources/eval/user-guides/ad-gmsl2eth-sl.txt · Last modified: 18 Apr 2024 03:42 by Joyce Velasco