This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:eval:user-guides:ad-fxtof1-ebz [28 Apr 2022 15:53] Andrei Cozma [Introduction] |
resources:eval:user-guides:ad-fxtof1-ebz [10 May 2022 09:38] Dan Nechita Add correct ranges for near and medium modes |
||
---|---|---|---|
Line 15: | Line 15: | ||
^ High level specification ^^ | ^ High level specification ^^ | ||
- | | **Range** | Near: 20cm to 180cm | | + | | **Range** | Near: 25cm to 80cm | |
- | | | Medium: 50cm to 300cm | | + | | | Medium: 30cm to 300cm | |
| **Accuracy** | < 2% for all ranges | | | **Accuracy** | < 2% for all ranges | | ||
| **Frame Rate** | 30fps (depends on processor board, OS and interface to host computer) | | | **Frame Rate** | 30fps (depends on processor board, OS and interface to host computer) | |