Wiki

This version is outdated by a newer approved version.DiffThis version (25 Mar 2016 20:29) was approved by Robin Getz.

This is an old revision of the document!


AD-FREQCVT1-EBZ User Guide

The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages of this RF transceiver, information on the card, and how to use it, the design package that surrounds it, and the software which can make it work, can be found here.

The purpose of the AD-FREQCVT1-EBZ is frequency up and down conversion to allow the AD9361 to operate down to 1MHz.

  1. Hardware (including schematics)

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.

Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.

resources/eval/user-guides/ad-freqcvt1-ebz.1458833496.txt.gz · Last modified: 24 Mar 2016 16:31 by Robin Getz