Introduction
The AD-FREQCVT1-EBZ module is comprised of the AD8342 mixer, the ADL5530 LNA, the ADF4351 synthesizer and power management components. It is controlled via Pmod port on the FPGA board.
For additional information or to purchase the AD-FREQCVT1-EBZ, visit: www.analog.com/AD-FREQCVT1-EBZ
Features
Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope…
Add on to the FMCOMMS3/4/5 family
Powered from FMCOMMSx board
Provides one channel down conversion transmit and one channel up conversion receive.
Applications
Electronic test and measurement equipment
General-purpose software radios
Radar systems
Ultra wideband satellite receivers
Signals intelligence (SIGINT)
Point to point communication systems
Automated test equipment