This is an old revision of the document!
Available late 2019
The AD-FMCOMMS8-EBZ is an integrated RF design based on the Analog Devices ADRV9009. It includes:
The AD-FMCOMMS8-EBZ can be used as a standalone evaluation board for testing and developing applications for dual ADRV9009 transceivers with a compatible FPGA development board. Additionally it can be used with the ADRV9009-ZU11EG RF-SOM system to give an additional 4 Transmit and Receive channels, allowing for full system frequency and phase synchronization, enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter HMC7044 devices, making it ideal for applications requiring RF phase alignment with a large number of channels.
The following is leveraged directly from the ADRV9009-ZU11EG RF-SOM site.