Wiki

The most recent version of this page is a draft.DiffThis version (03 Nov 2016 10:14) was approved by Lucian Sin.The Previously approved version (22 Oct 2014 13:49) is available.Diff

This is an old revision of the document!


AD-FMCOMMS6-EBZ Hardware

Picture and Main components

main_components.jpg

Outline

For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board.
















Size

The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.42 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm).


















Downloads

Type Rev 1D
Schematic Rev1D Schematic
Assembly Files Rev1D Assembly Files
Build Files Rev1D Build Files
Allegro Board File Rev1D Allegro Board File
Block Diagram Block Diagram
Power Budget Power Budget
Noise Analysis Noise Analysis
resources/eval/user-guides/ad-fmcomms6-ebz/hardware.1478164257.txt.gz · Last modified: 03 Nov 2016 10:10 by Lucian Sin