Both sides previous revisionPrevious revision | |
resources:eval:user-guides:ad-fmcomms4-ebz:hardware [09 Mar 2023 02:10] – updated the design files download link Joyce Velasco | resources:eval:user-guides:ad-fmcomms4-ebz:hardware [14 Mar 2023 06:10] (current) – updated the design files download link Joyce Velasco |
---|
| |
====== AD-FMCOMMS4-EBZ Hardware ====== | ====== AD-FMCOMMS4-EBZ Hardware ====== |
| \\ |
===== Schematic, PCB Layout, Bill of Materials ===== | ===== Schematic, PCB Layout, Bill of Materials ===== |
==== Rev. C ==== | |
<WRAP round download 65%> | <WRAP round download 65%> |
<WRAP info>Note that the Baluns on the Rev C board (T101-T104) are either: | <WRAP info>Note that the Baluns on the Rev C board (T101-T104) are either: |
</WRAP> | </WRAP> |
| |
==== Rev. B ==== | |
<WRAP round download 65%> | |
<WRAP info>Note that the Baluns on the Rev B board (T101-T104) are either: | |
* Johanson Technology's [[http://www.johansontechnology.com/datasheets/baluns/JTI_Balun-2450BL15B050_12-03.pdf|2450BL15B050E]] 2.45 GHz Balun. This balun is rated for a operating frequency of 2400~2500 MHz. If you want to evaluate the part outside of this frequency range, an [[../ad-fmcomms2-ebz/hardware/configuration_options|alternative balun]] should be installed. The test results were taken using the Johanson Technology's 2450BL15B050E balun. | |
* Mini Circuits [[http://www.minicircuits.com/pdfs/TCM1-63AX+.pdf|TCM1-63AX+]]. They are rated for an operating frequency between 10 MHz and 6 GHz. | |
</WRAP> | |
* {{:resources:eval:user-guides:ad-fmcomms4-ebz:02_037516b_top.pdf|Rev B Schematics}} | |
* {{:resources:eval:user-guides:ad-fmcomms4-ebz:08_037516b.7z|Rev B Gerbers}} (This file is [[http://www.7-zip.org/7z.html|compressed]]) | |
* {{:resources:eval:user-guides:ad-fmcomms4-ebz:fmcomms4_bom.xls|Rev B BOM}} | |
| |
* The Epson crystal used on this board, has the generic part number "TSX-3225 40.0000MHZ" - however, the generic part number does not have the specifications needed to meet the AD9361 datasheet specs. ADI has worked with Epson to provide a tighter tolerance part, which can be ordered as the "OUTD-2B-0166" or "X1E000021036701" (either part number will work, depending on which system your Epson contact/distributor has) which meets the requirements that the AD9361 demands. | |
</WRAP> | |
===== I/O Voltage ===== | ===== I/O Voltage ===== |
| |