This is an old revision of the document!
git clone https://github.com/analogdevicesinc/linux.git
or do a git pull in the existing repository.
dave@hal9000:~/github-linux-build/linux$ git checkout xcomm_zynq Already on 'xcomm_zynq' Your branch is up-to-date with 'origin/xcomm_zynq'.
Vivado 2016.2 SDK may be installed into a different directory
dave@hal9000:~/github-linux-build/linux$ export PATH=$PATH:/opt/Xilinx/SDK/2017.2/gnu/aarch64/lin/aarch64-linux/bin
dave@hal9000:~/github-linux-build/linux$ export ARCH=arm64 dave@hal9000:~/github-linux-build/linux$ export CROSS_COMPILE=aarch64-linux-gnu-
dave@hal9000:~/github-linux-build/linux$ make adi_zynqmp_defconfig # # configuration written to .config # dave@hal9000:~/github-linux-build/linux$
dave@hal9000:~/github-linux-build/linux$ make -j5 Image UIMAGE_LOADADDR=0x8000 CHK include/config/kernel.release CHK include/generated/uapi/linux/version.h HOSTCC scripts/basic/fixdep HOSTCC scripts/basic/bin2c [ -- snip --] CC init/version.o LD init/built-in.o KSYM .tmp_kallsyms1.o KSYM .tmp_kallsyms2.o LD vmlinux SORTEX vmlinux SYSMAP System.map OBJCOPY arch/arm64/boot/Image dave@hal9000:~/github-linux-build/linux$
zynqmp-zcu102-rev10-ad9361-fmcomms2-3.dts | ZCU102 Rev. 1.0 and the AD-FMCOMMS2-EBZ or AD-FMCOMMS3-EBZ board |
zynqmp-zcu102-rev10-ad9364-fmcomms4.dts | ZCU102 Rev. 1.0 and the AD-FMCOMMS4-EBZ or AD-FMCOMMS4-EBZ board |
zynqmp-zcu102-revB-ad9361-fmcomms2-3.dts | ZCU102 Rev.B and the AD-FMCOMMS2-EBZ or AD-FMCOMMS3-EBZ board |
zynqmp-zcu102-revB-ad9364-fmcomms4.dts | ZCU102 Rev.B and the AD-FMCOMMS4-EBZ board |
dave@hal9000:~/github-linux-build/linux$ make xilinx/zynqmp-zcu102-rev10-ad9361-fmcomms2-3.dtb DTC arch/arm64/boot/dts/xilinx/zynqmp-zcu102-rev10-ad9361-fmcomms2-3.dtb dave@hal9000:~/github-linux-build/linux$
dave@hal9000:~/github-linux-build/linux$ cp arch/arm64/boot/Image /media/michael/BOOT/ dave@hal9000:~/github-linux-build/linux$ cp arch/arm64/boot/dts/xilinx/zynqmp-zcu102-revB-ad9361-fmcomms2-3.dtb /media/michael/BOOT/system.dtb