This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:user-guides:ad-fmcomms2-ebz:hardware:functional_overview [14 Oct 2016 15:48] – [Functional Overview] added below note Lucian Sin | resources:eval:user-guides:ad-fmcomms2-ebz:hardware:functional_overview [17 Oct 2016 14:28] – [Power] remove ADP7104 and ADP190, added ADP2164 Lucian Sin | ||
---|---|---|---|
Line 49: | Line 49: | ||
| [[adi> | | [[adi> | ||
- | | [[adi>ADP7104]] | High accuracy, 500mA LDO | | + | | [[adi>ADP2164]] | High Efficiency, Step-Down, DC-to-DC Regulator, 6.5V, 4 A | |
- | | [[adi> | + | |
The board receives all the power from the FPGA board through FMC. | The board receives all the power from the FPGA board through FMC. | ||