Wiki

This version is outdated by a newer approved version.DiffThis version (14 Oct 2016 13:36) was approved by Lucian Sin.The Previously approved version (29 Jun 2015 20:13) is available.Diff

This is an old revision of the document!


Configuration Options for AD9361 boards

By default, the AD-FMCOMMS2-EBZ and ARRADIO board includes the Johanson Technology's 2450BL15B050E 2.45 GHz Balun. This balun is rated for a operating frequency of 2400~2500 MHz. If you want to evaluate the part outside of this frequency range, an alternative balun should be installed. A list of alternative baluns are below:

Receive Balun

Manufacturer Frequency (MHz) Balun number Impedance AC coupling
TDK 350 HHM1591D1 50/100 100pF
TDK 900 HHM1564A4 50/200 100pF
Johanson 1450 1450BL15A200E 50/200 20pF
Johanson 1600 1600BL15B050E 50/50 20pf
Anaren 1631 BD1631J50100A00 50/100 18pF
Johanson 2450 2450BL15B200E 50/200 9pF
Johanson 2450 2450BL15B050E 50/50 18pF
Hitachi 3000 ESLT-S370KBI 50/50 10pF
Johanson 5400 5400BL15K050E 50/50 10pF
Hitachi 5000 ESLT_S540E 50/50 10pF

Transmit Balun

Manufacturer Frequency (MHz) Balun number Impedance
TDK 350 HHM1591D1 50/100
Johanson 900 0900BL15C050E 50/50
Johanson 1600 1600BL15B050E 50/50
Johanson 1600 1600BL15B050E 50/50
Johanson 1850 1850BL15B050E 50/50
Johanson 2450 2450BL15B050E 50/50
Johanson 3700 3700BL15B050E 50/50
Johanson 5400 5400BL15K050E 50/50
Johanson 5400 5400BL15K050E 50/50
resources/eval/user-guides/ad-fmcomms2-ebz/hardware/configuration_options.1476444969.txt.gz · Last modified: 14 Oct 2016 13:36 by Lucian Sin