Wiki

This version is outdated by a newer approved version.DiffThis version (21 Nov 2013 15:28) was approved by Charly El-Khoury.The Previously approved version (22 Oct 2013 14:58) is available.Diff

This is an old revision of the document!


AD-FMCOMMS2-EBZ Specifications

The following equipments were used to generate the following characterization data:
The Agilent Technology MXA Signal Analyzer and the Rohde&Schwarz SMA 100A Signal Generator.
The hardware used for this test: 1. the Xilinx ZedBoard, 2. the FMCOMMS2 board.

Transmit Specs

LO BW

LO linearity sweep with 1MHz tone, -10dB attenuation and scale of 0.25

Intermodulation Distortion

Phase Noise at LO of 2.4GHz and Tone of 1MHz with eights power out.Phase Noise at LO of 2.4GHz and Tone of 1MHz with quarter power out.
Phase Noise at LO of 2.4GHz and Tone of 1MHz with half power out.Phase Noise at LO of 2.4GHz and Tone of 1MHz with full power out.

Phase Noise

1MHz tone, LO 2.4GHz, Scale of 0.51MHz tone, LO 2.4GHz, Scale of 0.25

EVM

EVM test result using LTE10, with 0dB attenuation and 2.4GHz LO
EVM test result using LTE10, with -10dB attenuation and 2.4GHz LO
EVM test result using LTE10, with -20dB attenuation and 2.4GHz LO
EVM test result using LTE20, with 0dB attenuation and 2.4GHz LO
EVM test result using LTE20, with -10dB attenuation and 2.4GHz LO
EVM test result using LTE20, with -20dB attenuation and 2.4GHz LO

Receive Specs

LO BW

RX linearity LO sweep with 1MHz tone, -10dB input power and 10dB hardware gain

EVM

EVM using LTE10 with 2.4GHz LO and -45dBm input

Bandwidth

Bandwidth

BW with 2.4GHz LO and -10dBm input and Slow attach gain controlBW with 2.4GHz LO and -10dBm input and manual gain control

Navigation - AD-FMCOMMS2-EBZ

resources/eval/user-guides/ad-fmcomms2-ebz/hardware/card_specification.1385044025.txt.gz · Last modified: 21 Nov 2013 15:27 by Charly El-Khoury