Wiki

This version (10 Jun 2019 03:02) was approved by erbe reyta.

AD-FMCOMMS11-EBZ Functional Overview

A functional block diagram of the system is given below. The system consists of two transmit paths, receive paths, clock management and power supply.

Transmit

Key component:

AD9162 The AD9162 is a high performance, 16-bit digital-to-analog converter (DAC) that supports data rates to 6 GSPS. The DAC core is based on a quad-switch architecture coupled with a 2× interpolator filter that enables an effective DAC update rate of up to 12 GSPS in some modes. The high dynamic range and bandwidth makes these DACs ideally suited for the most demanding high speed radio frequency (RF) DAC applications.
ADL5240 The ADL5240 is a high performance, digitally controlled variable gain amplifier (VGA) operating from 100 MHz to 4000 MHz. The VGA integrates a high performance, 20 dB gain, internally matched amplifier (AMP) with a 6-bit digital step attenuator (DSA) that has a gain control range of 31.5 dB in 0.5 dB steps with ±0.25 dB step accuracy. The attenuation of the DSA can be controlled using a serial or parallel interface.

Receive

Key component:

AD9625 The AD9625 is a 12-bit monolithic sampling analog-to-digital converter (ADC) that operates at conversion rates of up to 2.6 giga samples per second (GSPS). This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/antijamming measures.
HMC1119 The HMC1119 is a broadband, highly accurate, 7-bit digital attenuator, operating from 0.1 GHz to 6.0 GHz with 31.5 dB attenuation control range in 0.25 dB steps.

Clock

Key component:

ADF4355 The ADF4355 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and an external reference frequency. A series of frequency dividers permits operation from 54 MHz to 6800 MHz.It has an integrated VCO with a fundamental output frequency ranging from 3400 MHz to 6800 MHz. In addition, the VCO frequency is connected to divide by 1, 2, 4, 8, 16, 32, or 64 circuits that allow the user to generate radio frequency (RF) output frequencies as low as 54 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin and software controllable.
HMC361 The HMC361S8G(E) is a low noise Divide-by-2 Static Divider with InGaP GaAs HBT technology in an 8 lead surface mount plastic package. This device operates from DC (with a square wave input) to 10 GHz input frequency with a single +5.0V DC supply. The low additive SSB phase noise of -148 dBc/Hz at 100 kHz offset helps the user maintain good system noise performance.

Power

Key component:

ADM7170 6.5 V, 500 mA, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADM7150 800 mA, Ultra Low Noise/High PSRR LDO
ADM7154 600 mA, Ultralow Noise, High PSRR, RF Linear Regulator
ADM1184 0.8% Accurate Quad Voltage Monitor
ADP1740 2 A, Low VIN Dropout, Linear Regulator
ADP1761 1 A, Low VIN, Low Noise, CMOS Linear Regulator
ADP2370 High Voltage, 1.2 MHz/600 kHz, 800 mA, Low Quiescent Current Buck Regulator
ADP5073 1.2 A, DC-to-DC Inverting Regulator
ADP2165 5.5 V, 5 A, High Efficiency, Step-Down DC-to-DC Regulators with Output Tracking
ADP196 5 V, 3 A Logic Controlled High-Side Power Switch
ADP1741 2 A, Low VIN, Dropout, CMOS Linear Regulator
ADP2384 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
ADP7182 –28 V, −200 mA, Low Noise, Linear Regulator

Power Level Monitoring

Key component:

AD7291 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
resources/eval/user-guides/ad-fmcomms11-ebz/hardware/functional_overview.txt · Last modified: 21 Feb 2019 08:13 by erbe reyta