Wiki

This version is outdated by a newer approved version.DiffThis version (14 Dec 2012 16:52) was approved by larsc, adi_peng, charlyelkhoury.The Previously approved version (14 Dec 2012 15:24) is available.Diff

This is an old revision of the document!


AD-FMCOMMS1-EBZ Introduction

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmited RF data.

FMComms + Zynq Board

The AD-FMCOMMS1-EBZ FMC Card is not fully ANSI/VITA 57.1 compatible:

  • does not meet the mechanical form factor (too tall, too long),

It was designed, and meets the needs of prototyping platforms, and will work with FPGA Development systems which include an FMC connector. It may not mechanically fit on other ANSI/VITA 57.1 carrier cards.

Applications

  • Wireless communications demonstration and learning tool
  • Remote radio head
  • Software-defined radio
  • Satellite modems
  • Test and measurement equipment
  • Radar and advanced imaging
  • General purpose data acquisition

Specifications & Features

  • General purpose design suitable for any application
  • Software tunable across wide frequency range (400MHz to 4GHz) with 125MHz channel bandwidth (250MSPS ADC, 1GSPS DAC)
  • RF section bypass for baseband sampling
  • Phase and frequency synchronization on both transmit and receive paths
  • Allows high channel density
  • LPC FMC Compatible, meets VITA specifications except card length
  • Powered from single FMC connector
  • Supports MIMO radio, with less than 1 sample sync on both ADC and DAC
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Supports add on cards for spectrum specific designs (PA, LNA etc)
  • Common I2C access for all device registers

Navigation - AD-FMCOMMS1-EBZ

resources/eval/user-guides/ad-fmcomms1-ebz/introduction.1355500203.txt.gz · Last modified: 14 Dec 2012 16:50 by larsc