This is an old revision of the document!
For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board.
The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.51 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm).
Type | Rev B | Rev C |
---|---|---|
Schematic | RevB Schematic | RevC Schematic |
Assembly Files | RevB Assembly Files | RevC Assembly Files |
Build Files | RevB Build Files | RevC Build Files |
Allegro Board File | RevB Allegro Board File | RevC Allegro Board File |