This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcomms1-ebz:hardware [14 Dec 2012 15:28] – [Downloads] Lars-Peter Clausen | resources:eval:user-guides:ad-fmcomms1-ebz:hardware [09 Feb 2021 16:05] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ~~UNDERCONSTRUCTION~~under construction | ||
- | |||
====== AD-FMCOMMS1-EBZ Hardware ====== | ====== AD-FMCOMMS1-EBZ Hardware ====== | ||
+ | {{page>/ | ||
+ | ===== Picture and Main components ===== | ||
- | {{ :resources:fpga:xilinx:fmc: | + | {{ :resources:eval:user-guides: |
+ | ===== Outline ===== | ||
+ | |||
+ | For those that don't want to load up the Allegro viewer, here is a basic outline/ | ||
+ | |||
+ | {{: | ||
+ | |||
+ | |||
+ | ===== Size ===== | ||
+ | |||
+ | The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.51 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm). | ||
+ | |||
+ | {{: | ||
===== Downloads ===== | ===== Downloads ===== | ||
<WRAP round download 80%> | <WRAP round download 80%> | ||
- | * {{: | + | ^ Type ^ Rev B ^ Rev C ^ |
- | | + | | Schematic | {{: |
- | * {{: | + | | Assembly Files | {{: |
+ | | Build Files | {{: | ||
+ | | Allegro Board File | {{: | ||
+ | |||
+ | * Get the [[https:// | ||
</ | </ | ||
{{navigation AD-FMCOMMS1-EBZ# | {{navigation AD-FMCOMMS1-EBZ# |