This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware:lv_board [10 Apr 2015 13:41] – [Key Parts] Andrei Cozma | resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware:lv_board [21 Jul 2015 09:18] – [Features] Lucian Sin | ||
---|---|---|---|
Line 3: | Line 3: | ||
===== Features ===== | ===== Features ===== | ||
- | * Connects to the Controller board and has a power stage that can drive drive motors up to 48V and 20A. | + | * Connects to the Controller board and has a power stage that can drive motors up to 48V and 20A. |
* Drives 2 motors simultaneously | * Drives 2 motors simultaneously | ||
* High frequency drive stage implemented with ADI isolated gate drivers | * High frequency drive stage implemented with ADI isolated gate drivers |