Analog Devices uses six designations to inform our customers where a semiconductor product is in its life cycle. From emerging innovations to products which have been in production for twenty years, we understand that insight into life cycle status is important. Device life cycles are tracked on their individual product pages on analog.com, and should always be consulted before making any design decisions.
This particular articl/edocument/design has been retired or deprecated, which means it is no longer maintained or actively updated, even though the devices themselves may be Recommended for New Designs or in Production. This page is here for historical/reference purposes only.
Simplified Block Diagram | Detailed Block Diagram |
---|
Measurement | |
---|---|
AD7401A | 5 kV rms, isolated 2nd order Sigma-Delta modulator |
AD8207 | Zero drift, high voltage, bidirectional difference amplifier |
AD8251 | 24 MHz rail-to-rail dual op amp |
AD8630 | Zero drift, single-supply, rail-to-rail quad op amp |
Power | |
ADuM5000 | isoPower® integrated isolated dc-to-dc converter |
ADP1621 | Constant-frequency, current-mode step-up dc/dc controller |
ADP2301 | 1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator |
ADP7102 | 20 V, 300 mA, low noise, CMOS LDO |
MOSFET Drivers | |
ADuM5230 | Isolated half-bridge driver with integrated high-side supply |
IRS2336DSTRPBF | High voltage 3 phase gate driver IC |
LED | Description |
---|---|
DS1 | Vadj Power Good |
DS2 | 12V Power Good |
DS3 | Over Current |
DS4 | Motor Fault |
DS5 | PWM Enable |
DS6 | Motor Power Good |
< 100% 100% > |
The IRS2336D Three Phase Gate Driver IC has the following interface signals features:
AD-DRVLV1-EBZ