This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:lv_board [11 Feb 2014 17:15] – added led info Mihai Bancisor | resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:lv_board [10 Feb 2021 04:42] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== Low Voltage Drive Board ====== | ====== Low Voltage Drive Board ====== | ||
+ | {{page>/ | ||
===== Features and Block Diagram ===== | ===== Features and Block Diagram ===== | ||
* Drives BLDC / PMSM / Brushed DC / Stepper motors | * Drives BLDC / PMSM / Brushed DC / Stepper motors | ||
Line 7: | Line 7: | ||
* Current measurement using isolated ADCs | * Current measurement using isolated ADCs | ||
* Bus voltage, phase currents and total current analog feedback signals | * Bus voltage, phase currents and total current analog feedback signals | ||
- | * PGAs to maximize the current measurement input rage | + | * PGAs to maximize the current measurement input range |
* BEMF zero cross detection for sensorless control of PMSM or BLDC motors | * BEMF zero cross detection for sensorless control of PMSM or BLDC motors | ||
Line 100: | Line 100: | ||
^ ^ | ^ ^ | ||
===== Downloads ===== | ===== Downloads ===== | ||
- | <WRAP round download | + | <WRAP round download |
- | **[[https://github.com/analogdevicesinc/fpgahdl_xilinx/tree/master/motor_control/hardware/ad-drvlv1-ebz|AD-DRVLV1-EBZ]]** - Schematics + Layout + BOM | + | **AD-DRVLV1-EBZ** |
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
</ | </ | ||
{{navigation AD-FMCMOTCON1-EBZ# | {{navigation AD-FMCMOTCON1-EBZ# |