Introduction
The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.
For additional information or to purchase the AD-FMCDAQ2-EBZ, please visit: www.analog.com/AD-FMCDAQ2-EBZ
Features
Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG,…
FMC-compatible form factor
Powered from single FMC connector
Provides two channels of ADC and two channels of DAC with full synchronization capabilities
AD9680-1000 ADC
AD9144 DAC
JESD204B (subclass 1) coded serial digital outputs
Supports complex signal bandwidths up to 800
MHz
6-carrier GSM IMD = 75
dBc at 75
MHz IF
SFDR = 85
dBc (BW = 300
MHz) at DC IF
Selectable 2×, 4×, 8× interpolation filters
Applications
Electronic test and measurement equipment
General-purpose software radios
Radar systems
Ultra wideband satellite receivers
Signals intelligence (SIGINT)
Point to point communication systems
DOCSIS 3.0 CMTS and HFC networks
Multiple input/multiple output (MIMO) radios
Automated test equipment