Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:eval:user-guides:ad-fmcadc7-ebz [03 Feb 2016 17:00] Rob Reederresources:eval:user-guides:ad-fmcadc7-ebz [08 Jan 2021 08:54] (current) – Fixed bad links for Hardware->Devices section Ioana Chelaru
Line 13: Line 13:
  
 The FMC board includes the following products by Analog Devices: The FMC board includes the following products by Analog Devices:
-  * [[adi>ADR280ARTZ]] 1.2 V Ultralow Power High PSRR Voltage Reference +  * [[adi>ADR280|ADR280ARTZ]] 1.2 V Ultralow Power High PSRR Voltage Reference 
-  * [[adi>AD9625BBPZ-2.5]] 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter +  * [[adi>AD9625|AD9625BBPZ-2.5]] 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter 
-  * [[adi>ADL5567ACPZ]] 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier+  * [[adi>ADL5567|ADL5567ACPZ]] 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
   * [[adi>ADF4355-2BCPZ]] Microwave Wideband Synthesizer with Integrated VCO   * [[adi>ADF4355-2BCPZ]] Microwave Wideband Synthesizer with Integrated VCO
   * [[adi>AD7291BCPZ]] 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor   * [[adi>AD7291BCPZ]] 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
Line 21: Line 21:
   * [[adi>ADP7104ARDZ-R7]] 20 V, 500 mA, Low Noise, CMOS LDO   * [[adi>ADP7104ARDZ-R7]] 20 V, 500 mA, Low Noise, CMOS LDO
   * [[adi>ADP1741ACPZ]] 2 A, Low VIN, Low Dropout Linear Regulator   * [[adi>ADP1741ACPZ]] 2 A, Low VIN, Low Dropout Linear Regulator
-  * [[adi>ADP2119ACPZ]] 2 A/1.25 A, 1.2 MHz, Synchronous, Step-Down DC-to-DC Regulator +  * [[adi>ADP2119|ADP2119ACPZ]] 2 A/1.25 A, 1.2 MHz, Synchronous, Step-Down DC-to-DC Regulator 
-  * [[adi>ADP2442ACPZ]] 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with +  * [[adi>ADP2442|ADP2442ACPZ]] 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with 
           * External Clock Synchronization           * External Clock Synchronization
      
resources/eval/user-guides/ad-fmcadc7-ebz.1454515224.txt.gz · Last modified: 03 Feb 2016 17:00 by Rob Reeder