Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:ad-fmcadc7-ebz [17 Nov 2015 16:18] – [Downloads (Hardware)] michael gibsonresources:eval:user-guides:ad-fmcadc7-ebz [08 Jan 2021 08:54] (current) – Fixed bad links for Hardware->Devices section Ioana Chelaru
Line 2: Line 2:
 ===== Introduction ===== ===== Introduction =====
  
-The [[adi>AD-FMCADC7-EBZ]] is a high speed single channel data acquisition board featuring the [[adi>AD9625]] a single channel differential Analog-to-Digital converter at 2.5 GHz and an [[adi>ADL5567]] dual channel differential 4.8 GHz amplifier. This is an FMC compatible board. The clocking can be done four different ways including external variations and on-board variations with Crystek oscillators and an [[adi>ADF4355-2]].+The [[adi>AD-FMCADC7-EBZ]] is a high speed single channel data acquisition board featuring the [[adi>AD9625]] a single channel differential Analog-to-Digital converter at 2.5 GHz and an [[adi>ADL5567]] dual channel differential 4.8 GHz amplifier. This is an FMC compatible board. The clocking can be done three different ways including external variations and on-board variations with Crystek oscillator and an [[adi>ADF4355-2]].
  
 ADI also provides reference designs (HDL and software) for this board to work with commonly available Altera and Xilinx development boards.  ADI also provides reference designs (HDL and software) for this board to work with commonly available Altera and Xilinx development boards. 
Line 8: Line 8:
 ===== Hardware ===== ===== Hardware =====
  
-The AD-FMCADC7-EBZ board's primary purpose is to demonstrate the capabilities of the devices on board quickly and easily by providing a seamless interface to an FMC carrier platform and running the reference design on the carrier FPGA. The board is designed to self power and self clock when connected to the FMC carrier. The analog signals ( AIN+ and AIN-) are connected to J202 and J201. This rapid prototyping board is default set up with to utilize port J202.+The AD-FMCADC7-EBZ board's primary purpose is to demonstrate the capabilities of the devices on board quickly and easily by providing a seamless interface to an FMC carrier platform and running the reference design on the carrier FPGA. The board is designed to self power and self clock when connected to the FMC carrier. The analog signals ( AIN+ and AIN-) are connected to J202 and J201. This rapid prototyping board is default set up with to utilize input J202 for a single-ended connection from a signal generator.
  
 ==== Devices ==== ==== Devices ====
  
 The FMC board includes the following products by Analog Devices: The FMC board includes the following products by Analog Devices:
-  * [[adi>ADR280ARTZ]] 1.2 V Ultralow Power High PSRR Voltage Reference +  * [[adi>ADR280|ADR280ARTZ]] 1.2 V Ultralow Power High PSRR Voltage Reference 
-  * [[adi>AD9625BBPZ-2.5]] 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter +  * [[adi>AD9625|AD9625BBPZ-2.5]] 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter 
-  * [[adi>ADL5567ACPZ]] 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier+  * [[adi>ADL5567|ADL5567ACPZ]] 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
   * [[adi>ADF4355-2BCPZ]] Microwave Wideband Synthesizer with Integrated VCO   * [[adi>ADF4355-2BCPZ]] Microwave Wideband Synthesizer with Integrated VCO
   * [[adi>AD7291BCPZ]] 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor   * [[adi>AD7291BCPZ]] 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
Line 21: Line 21:
   * [[adi>ADP7104ARDZ-R7]] 20 V, 500 mA, Low Noise, CMOS LDO   * [[adi>ADP7104ARDZ-R7]] 20 V, 500 mA, Low Noise, CMOS LDO
   * [[adi>ADP1741ACPZ]] 2 A, Low VIN, Low Dropout Linear Regulator   * [[adi>ADP1741ACPZ]] 2 A, Low VIN, Low Dropout Linear Regulator
-  * [[adi>ADP2119ACPZ]] 2 A/1.25 A, 1.2 MHz, Synchronous, Step-Down DC-to-DC Regulator +  * [[adi>ADP2119|ADP2119ACPZ]] 2 A/1.25 A, 1.2 MHz, Synchronous, Step-Down DC-to-DC Regulator 
-  * [[adi>ADP2442ACPZ]] 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with +  * [[adi>ADP2442|ADP2442ACPZ]] 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with 
           * External Clock Synchronization           * External Clock Synchronization
      
-{{ :resources:eval:user-guides:20150331_135648-final.jpg?nolink&300 |}}+{{ :resources:eval:user-guides:fmcadc7-top.jpg?nolink&200 |}}
                                                    Top View                                                    Top View
  
-{{ :resources:eval:user-guides:20150402_100228-finalbot.jpg?nolink&300 |}}+{{ :resources:eval:user-guides:fmcadc7-bot.jpg?nolink&200 |}}
                                                    Bottom View                                                    Bottom View
  
Line 34: Line 34:
  
 The AD-FMCADC7-EBZ includes various clocking options: The AD-FMCADC7-EBZ includes various clocking options:
-      - 2.5GHz Crystek on-board oscillator to a differential balun +      - 2.5GHz Crystek on-board oscillator, Y401, to a differential balun which connects directly to the converter's clock input pins. 
-      - An external reference supplied at J401 +      - An external reference supplied at J301 to use in conjunction with the ADF4355-2. 
-      - 122.88MHz Crystek on-board oscillator differential or single ended to the ADF4355-2 +      - 122.88MHz Crystek on-board oscillator reference to the ADF4355-2 
-      - An external reference supplied to J301 that would be provided to the ADF4355-2+
 ==== Analog Front End ==== ==== Analog Front End ====
  
-The AD-FMCADC4-EBZ uses a passive front end designed for very wide bandwidth.  A single ended input needs to be provided to the analog inputs mentioned earlier A 1:2 impedance ratio broadband balun then converts the input signal differentially to the ADA4961 inputs and has a 1.6GHz bandwidth at -3dB. Each channel amplifier can be adjusted independently in terms of gain.+The AD-FMCADC7-EBZ uses a active front end designed for very wide bandwidth.  A single ended input needs to be provided to the analog inputs at -15dBmThe broadband amplifier gains and converts the analog input signal deferentially to the converter'inputs and has a 1.8GHz bandwidth at -3dB. The amplifier's gain can be adjusted independently with some simple resistor modifications.
  
-==== Revision A ==== 
- 
-The revision A board supports amplifier gain control via spi. After power-up, the gain of the amplifier defaults to an attenuated state. Use a low jitter, low noise signal source with a level at -20dBm to the analog inputs (J301-A/B/C/D). Apply a signal source no greater than -10dBm to achieve full-scale of the converter when maximum gain of the amplifier is applied.  
  
 ==== Revision B ==== ==== Revision B ====
  
-The revision B board +The revision B board is default set for the amplifier to be at max gain with dc coupling. Hardware changes are required to change either the gain or dc coupling to ac coupling.  
  
  
Line 59: Line 56:
  
 Rev B: Rev B:
-  * {{:undefined:ska_eval-08212014.pdf| Schematic}} +  * {{:resources:eval:user-guides:20_040403b_artwork.zip|}}| Gerber files}} 
-  * {{:resources:eval:user-guides:ska_bom-03172015.xlsxBill of Materials}} +  * {{:resources:eval:user-guides:ad_fmcadcv7b.pdf| Schematic}} 
-  * {{:resources:eval:user-guides:ska_eval_fab.pdf| PCBoard Fab Drawing}} +  * {{:resources:eval:user-guides:ad-fmcadcv7b-ebz_bom-12142015-final.xlsBill of Materials}}
-  * {{:resources:eval:user-guides:ska_eval_cam2.zipPCBoard Gerber files}}+
  
 </WRAP> </WRAP>
- 
-===== Downloads (HDL) ===== 
- 
-{{page>/resources/fpga/docs/hdl/downloads_insert#fmcadc4&nofooter&noeditbtn}} 
-{{page>/resources/fpga/docs/hdl/downloads_insert#help_support&nofooter&noeditbtn}} 
- 
-===== Downloads (Linux) ===== 
- 
-  * [[/resources/tools-software/linux-drivers/iio-adc/axi-jesd204b-hdl|JESD Linux Driver]] 
-  * [[/resources/tools-software/linux-drivers/iio-adc/axi-adc-hdl|AD9680-ADA4961 Linux driver]] 
-  * [[/resources/tools-software/linux-software/zynq_images|ZC706 Linux image]] 
  
  
resources/eval/user-guides/ad-fmcadc7-ebz.1447773503.txt.gz · Last modified: 17 Nov 2015 16:18 by michael gibson