Wiki

This version is outdated by a newer approved version.DiffThis version (17 Nov 2015 16:18) is a draft.
Approvals: 0/1
The Previously approved version (16 Nov 2015 19:23) is available.Diff

This is an old revision of the document!


AD-FMCADC7-EBZ FMC Board

Introduction

The AD-FMCADC7-EBZ is a high speed single channel data acquisition board featuring the AD9625 a single channel differential Analog-to-Digital converter at 2.5 GHz and an ADL5567 dual channel differential 4.8 GHz amplifier. This is an FMC compatible board. The clocking can be done four different ways including external variations and on-board variations with Crystek oscillators and an ADF4355-2.

ADI also provides reference designs (HDL and software) for this board to work with commonly available Altera and Xilinx development boards.

Hardware

The AD-FMCADC7-EBZ board's primary purpose is to demonstrate the capabilities of the devices on board quickly and easily by providing a seamless interface to an FMC carrier platform and running the reference design on the carrier FPGA. The board is designed to self power and self clock when connected to the FMC carrier. The analog signals ( AIN+ and AIN-) are connected to J202 and J201. This rapid prototyping board is default set up with to utilize port J202.

Devices

The FMC board includes the following products by Analog Devices:

  • ADR280ARTZ 1.2 V Ultralow Power High PSRR Voltage Reference
  • AD9625BBPZ-2.5 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter
  • ADL5567ACPZ 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
  • ADF4355-2BCPZ Microwave Wideband Synthesizer with Integrated VCO
  • AD7291BCPZ 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
  • ADP1753ACPZ 0.8 A, Low VIN, Low Dropout Linear Regulator
  • ADP7104ARDZ-R7 20 V, 500 mA, Low Noise, CMOS LDO
  • ADP1741ACPZ 2 A, Low VIN, Low Dropout Linear Regulator
  • ADP2119ACPZ 2 A/1.25 A, 1.2 MHz, Synchronous, Step-Down DC-to-DC Regulator
  • ADP2442ACPZ 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with
    • External Clock Synchronization

                                                 Top View

                                                 Bottom View

Clocking

The AD-FMCADC7-EBZ includes various clocking options:

  1. 2.5GHz Crystek on-board oscillator to a differential balun
  2. An external reference supplied at J401
  3. 122.88MHz Crystek on-board oscillator differential or single ended to the ADF4355-2
  4. An external reference supplied to J301 that would be provided to the ADF4355-2

Analog Front End

The AD-FMCADC4-EBZ uses a passive front end designed for very wide bandwidth. A single ended input needs to be provided to the analog inputs mentioned earlier. A 1:2 impedance ratio broadband balun then converts the input signal differentially to the ADA4961 inputs and has a 1.6GHz bandwidth at -3dB. Each channel amplifier can be adjusted independently in terms of gain.

Revision A

The revision A board supports amplifier gain control via spi. After power-up, the gain of the amplifier defaults to an attenuated state. Use a low jitter, low noise signal source with a level at -20dBm to the analog inputs (J301-A/B/C/D). Apply a signal source no greater than -10dBm to achieve full-scale of the converter when maximum gain of the amplifier is applied.

Revision B

The revision B board

Downloads (Hardware)

Downloads (HDL)

Projects list and dependencies for master

AD40XXFMC

AD469XFMC

AD5758SDZ

AD5766SDZ

AD6676EVB

AD7134FMC

AD738xFMC

AD7405FMC

AD7616SDZ

AD77681EVB

AD7768EVB

AD9081FMCAEBZ

AD9082FMCAEBZ

AD9083EVB

AD9208DUALEBZ

AD9265FMC

AD9434FMC

AD9467FMC

AD9656FMC

AD9739AFMC

ADFMCLIDAR1EBZ

ADAQ7980SDZ

ADRV9001

ADRV9008/9

ADRV9371

ADV7511OnBoard

ADV7513OnBoard

Hardware Project Carriers Resource Utilization Library Cores
ADV7513 adv7513 de10nano adv7513_de10nano axi_dmac
axi_hdmi_tx
util_axis_fifo

ARRadio

CN0363

CN0501

Hardware Project Carriers Resource Utilization Library Cores
CN0501 cn0501 coraz7s cn0501_coraz7s axi_dmac
axi_generic_adc
axi_sysid
sysid_rom
util_axis_fifo
util_cdc

CN0506MII

CN0506RGMII

CN0506RMII

CN0540

DACFMCEBZ

FMCDAQ2

FMCDAQ3

FMCADC2/FMCADC3

FMCADC5

FMCJESDADC1

FMCOMMS11

FMCOMMS2/FMCOMMS3/FMCOMMS4

FMCOMMS5

FMCOMMS8

FMCIMAGEONG

Help & Support

Help & Support

Downloads (Linux)

resources/eval/user-guides/ad-fmcadc7-ebz.1447773503.txt.gz · Last modified: 17 Nov 2015 16:18 by michael gibson